Skip to main content
Molex EXTreme Power connectors including EXTreme PowerMass connectors, EXTreme Ten60 and EXTreme LPHPower connectors.

High Power Connectors

EXTreme Power Products

To operate at peak efficiency, today’s data centers require interconnects that can accommodate significant amounts of power. Molex EXTreme Power products are specifically designed to support high-current applications with optimal power densities and exceptional thermal management capabilities. They’re also available in an extensive range of configurations, so customers can continue evolving seamlessly.

EXTreme Power Connectors


EXTreme PowerEdge Plus Card Edge Connectors

EXTreme PowerEdge Plus Card Edge Connectors offer Modular Common Redundant Power Supply-compliant, high-current and high-density power connections to address various power supply and design flexibility requirements. Meeting the demanding performance needs of modern data centers, these connectors deliver superior energy efficiency and reliability with industry-leading current density and a low-profile design.

EXTreme PowerEdge Plus Card Edge Connectors
Pitch Circuits Current
Voltage
2.54 to 7.62mm 26 Up to 47.0A per 12 circuits Power: Up to 100V
Signal: Up to 60V

EXTreme PowerMass Connectors

Molex’s EXTreme PowerMass connectors are designed to support power supplies and systems that require very high-current transfer in challenging and thermal-constrained spaces.

EXTreme PowerMass Connectors
Pitch Circuits Current
Voltage
1.60 to 11.00mm 1 to 64 Up to 16.0A Up to 600V

EXTreme EnergetiC High-Current Connectors

Ideal for space-constrained power supply designs, EnergetiC connectors support up to 100.0A per blade and provide high-current board-to-board connections for next-generation applications, including rack servers and EV charging stations. Their modular design enables multiple configurations without special tooling, while versatile integration maximizes installation flexibility, reducing assembly time.

EXTreme EnergetiC High-Current Connectors
Pitch Circuits Current
Voltage
2.00 to 7.65mm 2 to 31 Up to 100.0A Up to 320V

EXTreme Guardian System

Available in power only or a configurable hybrid power/signal solution, EXTreme Guardian Power Connectors provide high-current density in a low-profile package for complete design flexibility.

EXTreme Guardian Connectors
Pitch Circuits Current
Voltage
2.00 to 11.00mm 2 to 70 Up to 80.0A Up to 600V

EXTreme Ten60 High-Power Connectors

EXTreme Ten60 Connectors deliver high-power and high-voltage performance with flexible configurations, multiple pitch options and blind-mating capability for demanding system designs. The hybrid EXTreme Ten60 Mezzanine version enables power and signal transfer between parallel boards in a single compact connector, reducing the overall footprint and increasing design efficiency.

EXTreme Ten60 High-Power Connectors
Pitch Circuits Current Voltage
2.00 to 7.50mm 1 to 72 Up to 94.0A Up to 600V AC / 250V DC

EXTreme LPHPower Connectors

Designed with power blades parallel to the PC board, this connector is a mixed, high-current power and signal connector system that picks up where traditional connectors leave off.
EXTreme LPHPower Connectors
Pitch Circuits Current
Voltage
1.27 to 12.00mm 2 to 54 Up to 30.0A Up to 250V

EXTreme OrthoPower Connectors

Delivering 60.0A via split-blade technology, Molex’s innovative EXTreme OrthoPower Orthogonal Direct-Power Connector System solves the networking and telecommunications challenge of routing power to backplane line cards.

EXTreme OrthoPower Orthogonal Direct-Power Connector System
Pitch Circuits Current
Voltage
2.50 to 3.50mm 2 Blades Up to 30.0A Up to 250V

EXTreme PowerEdge Connectors

EXTreme PowerEdge connectors with signal contacts for combined high-power and signal card edge or busbar tab applications.

EXTreme PowerEdge Connectors
Pitch Circuits Current
Voltage
2.50 to 12.90mm 2 to 32 Up to 40.0A Up to 250V

EXTreme ZPower Connectors

EXTreme ZPower is a high-current, rigid, board-to-board and wire-to-board mezzanine style interconnect designed to transfer power loads from one PCB to another.

EXTreme ZPower Connectors
Pitch Circuits Current
Voltage
6.00mm 1 Up to 50.0A Up to 250V