SFP-DD Module and Cage/Connector System delivers a 2-lane electrical interface, complementing QSFP-DD top-of-the-rack interfaces, and addresses issues caused by underpopulated lanes in file server interconnects. Transmits 28G NRZ and 56G PAM-4, up to 50 or 100 Gbps aggregate. Backwards compatible with SFP.