Skip to main content
Illustration of vehicles driving while staying connected.

Connected Vehicle Solutions for Smarter Automotive Connectivity

The automotive industry is rapidly evolving with innovations like vehicle-to-everything (V2X), advanced infotainment systems and autonomous driving. These advancements demand connectivity solutions that offer high-speed data transmission, multi-protocol support and effective electromagnetic interference (EMI) suppression—all within a compact and lightweight design. Molex connected vehicle solutions help enhance vehicle architecture and elevate user experience, setting new standards for integration and performance.

Opportunities in Connected Vehicle Design


The rise of 5G, artificial intelligence (AI) and the expanding Internet-of-Things (IoT) landscape are creating new possibilities in connected vehicles. Drivers increasingly expect seamless digital experiences on par with smartphones and smart home devices, which raises the bar for infotainment, navigation, V2X capabilities and advanced safety features. Integrating these functions introduces new challenges in managing data flow, system compatibility, physical space and real-time performance across increasingly complex vehicle platforms. 

To address these demands, automakers are turning to new design strategies that support faster data processing, greater interoperability and scalable architectures. Zonal and software-driven design approaches are helping reduce wiring complexity, improve update cycles and unlock flexibility in integrating new features over time. These architectural shifts are central to building connected vehicles that are both adaptive and future-ready.

Molex delivers advanced interconnect solutions that power this transformation. By offering high-speed systems exceeding 20Gbps across Ethernet, USB and LVDS protocols, along with compact, EMI-shielded connectors that improve performance in constrained spaces, Molex supports robust communication and control. These solutions help automakers meet the critical demands of a connected vehicle ecosystem, supporting faster data, modularity and the scalable infrastructure needed for zonal and software-defined platforms.

Connecting the Vehicle to Everything


Navigating the Future of Mobility with SDVs

Software-defined vehicles (SDVs) are redefining how automakers design, build and differentiate automotive products. Advanced connectivity, real-time updates and integrated digital features are making vehicles more intelligent, adaptable and personalized. Discover how Molex supports this evolution with next-gen solutions built for the software-defined era.

In-cabin driving console with illustration of software applications.

Advanced Antennas for Connected Vehicles

Modern vehicles rely on antennas to facilitate seamless communication across cellular, Wi-Fi, GPS and V2X systems. Designing for optimal performance involves precise placement, reduced interference and simultaneous protocol handling while also providing flexibility to address aesthetic and aerodynamic concerns.

Molex delivers customizable antenna solutions with integrated processing, wide frequency coverage and aesthetic flexibility, built for consistent connectivity across complex vehicle networks with design harmony.

Illustration of connectivity waves around vehicles on the road.

Reliable High-Speed Connectivity for Next-Generation Vehicles

Unified ADAS and Cockpit Integration with High-Speed Connectors

Bringing ADAS and cockpit functions into a single system demands compact, high-performance connectors that address high temperatures, vibration and connectivity challenges. Engineers must maximize space with dense, low-profile interconnects that perform reliably under harsh operating conditions. 

Modular, ruggedized connectors from Molex include EMI shielding, designed to streamline integration and support the evolution of next-generation vehicle platforms.

Illustration Showcasing Molex Connectors for ADAS Cockpit Systems.

HSAutoLink C Interconnect System

The intersection of ADAS, infotainment and V2X systems demands fast, reliable connections that fit into increasingly compact electronic architectures. These designs must deliver high-speed data and power while withstanding vibration, temperature extremes and environmental exposure. 

The HSAutoLink C Interconnect System from Molex achieves these attributes through a durable USB Type-C interface that supports up to 40Gbps data and 240W power delivery, engineered for consistent performance in harsh automotive environments.

HSAutoLink C connector, automotive USB Type-C, Molex Type C interface.

Connected Vehicle Connectivity Solutions