Skip to main content
Molex RF Solutions.

RF Microwave Technology

Meeting the growing need for high-performance and high-frequency RF and microwave capabilities requires versatile, reliable and diverse solutions. Molex offers a vast range of RF connectors and components to help improve signal integrity, minimize loss and interference, and enhance system performance for a range of applications from automotive to medical devices.

Connectors


Product by Series

Explore the wide selection of RF and microwave components, connectors and cable assemblies Molex offers. Search by series, connector type or component type to find the ideal solution to meet your needs.

SMA Assemblies

MMCX Connectors

The MMCX Connectors developed by Molex are an innovative solution tailored for applications necessitating a compact radio frequency (RF) connection within the DC to 6 GHz range. The MMCX PoC Connectors offer a robust, reliable solution that simplifies the upgrade process and enhances performance in challenging environments with the ability to deliver remote power, directly addressing the customer's need for stable connections and efficient integration.

MMCX Connectors

5G mmWave RF Flex-to-Board Connectors

Molex 5G mmWave RF Flex-to-Board Connectors deliver reliable and versatile connectivity options with robust EMI shielding, superior signal integrity up to 25 GHz and flexible pin assignments. They are ideal for compact 5G devices and RF modules.

5G mmWave RF Flex-to-Board Connectors

5G RF Connectors and Cable Assemblies

Meeting the performance needs of next-generation mobile network equipment, Molex 5G RF Connector and Cable Assembly solutions use a small form factor with best-in-class passive intermodulation (PIM) and less torque than current interfaces.

5G RF Connectors and Cable Assemblies

High-Frequency RF Connectors and Adapters

High-precision, low-loss connectors and adapters are necessary to ensure reliable and repeatable results at mmWave frequencies up to 110 GHz. Molex 1.0, 1.85, 2.4 and 2.92mm options provide seamless integration for high-frequency applications.

A collection of Molex high-frequency RF precision connectors and adapters.

Circular EMI Filter Connectors

Delivering exceptional RF performance in a compact form factor, Circular EMI Filter Connectors support reliable signal integrity, system stability, safety and regulatory compliance in harsh environmental conditions such as aerospace and defense applications.

Circular EMI Filter Connectors

Custom RF Solutions

Developing solutions for complex RF technology requires a collaborative and innovative approach. Molex works closely with customers to provide timely, high-performance and customized RF products that meet application-specific requirements.

RF Microwave Technology

EMI Filter Plates

Protecting system components from EMI in complex systems requires miniaturized and rugged components. EMI Filter Plates enhance reliability and system performance across multiple lines with a high-density solution optimized for harsh aerospace and industrial environments.

RF EMI Filter Plates

Automotive Camera Connectors and Backshells

Molex Camera Backshell Assembly solutions offer superior quality and reliable connectivity for high-performance advanced driver assistance system (ADAS) cameras. These assemblies support a range of interface compatibilities, including FAKRA, HFM, and Mate-AX, ensuring seamless integration and robust data transmission for automotive camera systems.

Automotive Camera Connectors

High-Speed FAKRA-Mini Interconnect System

Supporting automotive radar, camera, LiDAR and sensor applications with a miniaturized and high-speed solution, High-Speed FAKRA-Mini (HFM) Coaxial Cable Solutions deliver up to 28Gbps at frequencies up to 20 GHz in a compact and robust form factor.

High-Speed FAKRA-Mini Interconnect System

Multi-Port RF Connectors

Ideal for compact devices, four-, six- or eight-port Multi-Port RF (MPRF) connectors are designed to help prevent intermittent connectivity problems due to “rocking,” twisting and vibration. The space-saving, ganged 3.75mm-pitch design is optimized for easy serviceability, robust durability and exceptionally stable performance.

Multi-Port RF Coaxial Cable-to-Board Connectors

SMPS Connectors

Compact, subminiature SMPS Connectors provide high-frequency performance up to 65 GHz with precision signal integrity and reliable performance. These connectors meet VITA 67.3 standards in a footprint 30% smaller than SMPM connectors, simplifying integration and scalability.

Molex SMPS board-to-board and cable-to-board RF connectors.

Cable Assemblies


High-Performance RF Coaxial Cables

Molex provides a comprehensive range of RF Standard Cable Assemblies, featuring traditional configurations such as SMA, MCX, BNC, Type N, and TNC connector styles. Our extensive product portfolio includes numerous variations, including IP-rated and reverse polarity options. These high-quality cable assemblies are widely available through our distribution network.

High-performance RF coaxial cable assemblies.

RF High-Performance, Low-Loss Cable Assemblies

Providing comprehensive solutions with outstanding electrical properties for a variety of applications, Molex RF High-Performance, Low-Loss Cable Assemblies utilize coaxial and LMR alternate cables to deliver high performance and superior reliability.

RF Cable Assemblies

Cardinal Multi-Port High-Frequency RF Test Cables

Cardinal Multi-Port High-Frequency Coaxial Assemblies deliver reliable, compact and solderless connections for frequencies up to 145 GHz. These assemblies provide phase-matched, high-precision connections for demanding 5G, mmWave radar and test-and-measurement RF applications.

Molex Cardinal Multi-Port High-Frequency Coaxial Assemblies.

Custom RF Cable Assemblies

Custom RF Cable Assembly Solutions from Molex offer individualized design, support and service to meet specific requirements. Options include multi-port and bundled solutions; various cable types including standard RG, micro-coax, semi-rigid, LMR alternate, hand-conformable and vendor-specific types; and various shapes and colors.

Custom RF Cable Assemblies

Fiber-to-the-Tower Hybrid Cables

Weather-resistant Hybrid Trunk Cables combine power conductors and low-loss fiber in a single rugged cable that is ideal for RF microwave installations. Together with pre-terminated Fiber-to-the-Antenna Jumpers, these solutions deliver stable, low-reflection data connectivity even in extreme weather.

Hybrid trunk cables and fiber-to-the-antenna jumper cables.

RF Jumper Cables

High-performance corrugated RF Jumper Cables featuring durable construction are ideal for outdoor installations subject to moisture, temperature changes and physical stress. The low-PIM design enhances signal integrity and minimizes loss while cable flexibility enables easy installation, simplifying routing and accelerating network deployments.

High-performance RF jumper cable with corrugated cable design.

Components


EMI and RFI Filters

Rising electrification, ever denser packaging and a congested spectrum make controlling EMI/RFI and transients increasingly vital. Molex provides an EMI/RFI suppression portfolio that includes filtered connectors, filter plates, bolt-in feedthroughs and SMT solutions, with rugged construction and a host of options that reduce design constraints and enhance system reliability.

Molex EMI and RFI Filters for EMC Compliance and Signal Integrity.

EMI-Filtered High-Performance D-Subs Pi Adapters and Connectors

Designed to overcome the complexities of electromagnetic interference for reliable performance, Molex EMI-Filtered D-Sub Pi solutions boost operational efficiency and meet the unique demands of harsh environments, including vibration, shock, extreme temperatures and exposure to contaminants.

EMI-Filtered D-Subs

Surface-Mount EMI Filters

Helping prevent performance degradation and malfunctions caused by EMI, Surface-Mount EMI Filters provide compact and effective EMI suppression in high-density board-level applications. These robust SMT components simplify integration and ensure reliable operation in harsh environments.

Surface mount EMI filter.

Resin-Sealed EMI Filters

Mitigating EMI interference in industrial, telecom and defense applications that are subject to harsh conditions requires rugged, sealed RF filtering solutions. Resin-Sealed EMI Filters provide reliable EMI suppression, robust environmental protection and MIL-PRF-15733 compliance, with multiple circuit options and a bolt-in design that simplifies installation.

A selection of bolt-in Resin-Sealed EMI Filters.

Glass-Sealed EMI Filters

The hermetic seals and discoidal ceramic capacitors of Glass-Sealed EMI Filters provide superior EMI protection and durability in the harshest environments. These EMI filters offer MIL-SPEC compliance, customizable configurations, and exceptional performance and reliability for mission-critical defense, aerospace, medical and industrial applications.

Glass-Sealed EMI Filters for aerospace and defense applications.

RF Coaxial Attenuators and Terminations

High-precision RF attenuators and terminations help manage and stabilize signal power in RF and microwave systems, helping protect components, eliminate interference and improve system performance and efficiency. These components are designed for reliable and accurate operation in a range of harsh conditions and extreme environments.

RF Coaxial Attenuators and Terminations

RF Chip Attenuators

RF systems demand smaller, more integrated components without sacrificing performance or reliability in harsh environments. RF Chip Attenuators provide compact, laser-trimmed and thermally stable solutions that maintain precise attenuation and superior impedance matching from DC to 18 GHz. This enables engineers to simplify designs, reduce BOM and PCB footprint, and accelerate time-to-market with reliable, high-performance components built for extreme conditions.

Group of chip attenuators with silver over nickel plating.

Surface-Mount Terminations

As designs shrink and power density increases, precise impedance control and robust thermal management become increasingly essential to ensuring consistent performance. Molex surface-mount chip terminations provide a tight ±2% resistance tolerance up to 12.4 GHz, VSWR ≤ 1.25:1 and minimal insertion loss, helping improve power efficiency and reliability for demanding aerospace and defense applications.

Surface-mount chip terminations.

RF Isolators and Circulators

The Molex RF Isolator and Circulator product portfolio includes drop-in, surface-mount, custom integration and waveguide categories while offering more than 6,000 variants in frequencies from 380 MHz to 40 GHz. Products can be designed to match customer-specified mechanical, electrical and operational parameters.

RF Circulator

Case Study

Maintaining Signal Integrity in High-Frequency 3D Printing Applications

Learn how Prusa Research improves signal integrity in advanced 3D printers with Molex RF Microwave Technology. Featuring precision-engineered connectors and components, these robust solutions minimize interference and maintain stable, high-speed connectivity in demanding 3D print environments.

Prusa Research CORE ONE 3D Printer