Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1301360025 | Super-Safeway Multi-Tap (3) Outlet Box with Buss Bars, NEMA 5-20 | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360027 | Super-Safeway Multi-Tap (3) NEMA 5-20 Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 12/3 SOOW Cord, NEMA 5-20 Plug | No | 15.24mm (.600") | Double C-Clamp | 7.62m (25.0') | 12/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360029 | Super-Safeway Multi-Tap (3) NEMA 5-20 Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 14/3 SOOW Cord, NEMA 5-20 Plug | No | 13.59mm (.535") | Double C-Clamp | 7.62m (25.0') | 14/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360030 | Super-Safeway Multi-Tap (3) NEMA 5-20 Outlet Box with Buss Bars, 15.24m (50.0') Cord Length, 12/3 SOOW Cord, NEMA 5-20 Plug | No | 15.24mm (.600") | Double C-Clamp | 15.24m (50.0') | 12/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360033 | Super-Safeway Multi-Tap (3) Outlet Box with Buss Bars, NEMA 5-15 | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 1093.157/g | 3 | Carton | Triple |
1301360034 | Super-Safeway Multi-Tap 3-Phase to Single Phase, (3) Outlet Box with Buss Bars, NEMA 5-15 | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360035 | Super-Safeway Multi-Tap (3) NEMA 5-15 Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 12/3 SOOW Cord, NEMA 5-15 Plug | No | 15.24mm (.600") | Double C-Clamp | 7.62m (25.0') | 12/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360036 | Super-Safeway Multi-Tap (3) NEMA 5-15 Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 14/3 SOOW Cord, NEMA 5-15 Plug | No | 13.59mm (.535") | Double C-Clamp | 7.62m (25.0') | 14/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360037 | Super-Safeway Multi-Tap (3) NEMA 5-15 Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 14/3 SJOW Cord, NEMA 5-15 Plug, In-line GFCI | No | 9.65mm (.380") | Double C-Clamp | 7.62m (25.0') | 14/3 SJOW | No | No | Rubber | Portable | 3 | Bag | Triple | |
1301360038 | Super-Safeway Multi-Tap (3) NEMA 5-15 Outlet Box with Buss Bars, 15.24m (50.0') Cord Length, 12/3 SOOW Cord, NEMA 5-15 Plug | No | 15.24mm (.600") | Double C-Clamp | 15.24m (50.0') | 12/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360039 | Super-Safeway Multi-Tap (3) NEMA 5-15 Outlet Box with Buss Bars, 15.24m (50.0') Cord Length, 14/3 SOOW Cord, NEMA 5-15 Plug | No | 13.59mm (.535") | Double C-Clamp | 15.24m (50.0') | 14/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360042 | Super-Safeway Multi-Tap (3) Outlet Box with Buss Bars, NEMA 6-15 | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360043 | Super-Safeway Multi-Tap (3) 6-15 Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 12/3 SOOW Cord, 6-15 Plug | No | 15.24mm (.600") | Double C-Clamp | 7.62m (25.0') | 12/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360044 | Super-Safeway Multi-Tap (3) 6-15 Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 14/3 SOOW Cord, 6-15 Plug | No | 13.59mm (.535") | Double C-Clamp | 7.62m (25.0') | 14/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360046 | Super-Safeway Multi-Tap (3) Outlet Box with Buss Bars, NEMA L5-15 | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360047 | Super-Safeway Multi-Tap (3) NEMA L5-15 Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 12/3 SOOW Cord, NEMA L5-15 Plug | No | 15.24mm (.600") | Double C-Clamp | 7.62m (25.0') | 12/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360049 | Super-Safeway Multi-Tap (3) NEMA L5-15 Outlet Box with Buss Bars, 15.24m (50.0') Cord Length, 14/3 SOOW Cord, NEMA L5-15 Plug | No | 13.59mm (.535") | Double C-Clamp | 15.24m (50.0') | 14/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360050 | Super-Safeway Multi-Tap (3) Outlet Box with Buss Bars, 10A Non-NEMA | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360053 | Super-Safeway Multi-Tap (3) Outlet Box with Buss Bars, 20A Non-NEMA | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360054 | Super-Safeway Multi-Tap (3) Non-NEMA 20A/125V/250V Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 12/3 SOW Cord, Non-NEMA 20A/125V/250V Plug | No | 15.24mm (.600") | Double C-Clamp | 7.62m (25.0') | 12/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360057 | Super-Safeway Multi-Tap (3) Non-NEMA 20A/125V/250V Outlet Box with Buss Bars, 15.24m (50.0') Cord Length, 14/3 SOW Cord, Non-NEMA 20A/125V/250V Plug | No | 13.59mm (.535") | Double C-Clamp | 15.24m (50.0') | 14/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360058 | Super-Safeway Multi-Tap (3) Outlet Box with Buss Bars, NEMA L5-20 | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360059 | Super-Safeway Multi-Tap (3) L5-20 Outlet Box with Buss Bars, 7.62m (25.0') Cord Length, 12/3 SOOW Cord, NEMA L5-20 Plug | No | 15.24mm (.600") | Double C-Clamp | 7.62m (25.0') | 12/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360060 | Super-Safeway Multi-Tap (3) L5-20 Outlet Box with Buss Bars, 15.24m (50.0') Cord Length, 12/3 SOOW Cord, NEMA L5-20 Plug | No | 15.24mm (.600") | Double C-Clamp | 15.24m (50.0') | 12/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple | |
1301360061 | Super-Safeway Multi-Tap (3) L5-20 Outlet Box with Buss Bars, 15.24m (50.0') Cord Length, 14/3 SOOW Cord, NEMA L5-20 Plug | No | 13.59mm (.535") | Double C-Clamp | 15.24m (50.0') | 14/3 SOOW | No | No | Rubber | Portable | 3 | Carton | Triple |