Skip to main content
Part Number
1301360047
Category
Power Distribution

Physical Specifications

Cord Diameter
15.24mm (.600")
Cord Grip Body Size
Double C-Clamp
Cord Length
7.62m (25.0')
Cord Type
12/3 SOOW
Feed Thru
No
Flip Lid
No
Material Housing
Rubber
Mounting Style
Portable
Number Of Receptacles
3
Packaging Type
Carton
Receptacle Type
Triple

Electrical Specifications

Current Maximum Per Contact
15.0A
Gfci
No
Gfci Reset
N/A
Ground Continuity Monitor
No
Open Neutral Relay
N/A
Voltage Maximum
120V

Keywords: 130136-0047, 1301360047

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1301360047 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life