Super-Safeway
- Part Number
- 1301360053
- Category
- Power Distribution
Super-Safeway Multi-Tap (3) Outlet Box with Buss Bars, 20A Non-NEMA
Physical Specifications
- cordDiameter
- 8.26-16.64mm (.325-.655")
- cordGripBodySize
- Double C-Clamp
- cordLength
- N/A
- cordType
- N/A
- feedThru
- No
- flipLid
- No
- materialHousing
- Rubber
- mountingStyle
- Portable
- numberOfReceptacles
- 3
- packagingType
- Carton
- receptacleType
- Triple
Electrical Specifications
- currentMaximumPerContact
- 20.0A
- gfci
- No
- gfciReset
- N/A
- groundContinuityMonitor
- No
- openNeutralRelay
- N/A
- voltageMaximum
- 120V
Keywords: 130136-0053, 1301360053
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed