Skip to main content
Molex Cardinal Flex High-Frequency Flexible RF Test Cables.

Cardinal Test High-Frequency RF Test Cables

Supporting high-frequency RF/microwave and millimeter wave (mmWave) test laboratories and automated test equipment, Cardinal Test High-Frequency RF Test Cables are armored, ruggedized coaxial cable assemblies that provide consistent high-frequency signal integrity for precision applications. These cable assemblies support frequencies up to 110 GHz with phase-stable, low-loss performance, delivering accurate and repeatable results, minimizing uncertainty and rework, and withstanding frequent handling to reduce downtime and ensure reliability.

Frequency Range Typical VSWR Phase Stability Connector Options
DC to 110 GHz (connector dependent) < 1.4:1 (connector dependent) < ±5° @ 67 GHz, < ±10° @ 110 GHz (configuration dependent) 1.0, 1.85, 2.4, 2.9 or 3.5mm, SMA, N Type

Cardinal Test High-Frequency RF Test Cables

Molex Cardinal Test 1.0mm straight plug to 1.0mm straight plug cable.

Features and Benefits


With higher-frequency RF testing and measurement becoming more common, interconnect capability is increasingly a limiting factor for accuracy and repeatability. High-utilization test stations require rugged cable connections that deliver high-precision electrical performance despite frequent handling, bend stress and rerouting. Less-durable cables and connectors, and mixed interfaces that require adapter stacks, can cause phase drift and variability that degrade repeatability, increase downtime and lead to time-consuming reruns.

Rugged, high-performance, high-frequency cable assemblies provide reliable and repeatable results for high-cycle test stations. Durable cables enable tight bends; ensure long-term accuracy; and resist the effects of pinching, abrasion and clamp points. Cable assemblies with connectors matched to the device under test (DUT) avoid adapter stacks, minimizing uncertainty and rework.

Cardinal Test High-Frequency RF Test Cables are ruggedized, high-frequency cable assemblies engineered for precision test-and-measurement applications. These cable assemblies offer phase-stable, low-loss performance that improves correlation between calibrations, benches and operators, saving debugging time. Robust construction reduces failures and intermittent connections, minimizing downtime and rework. Various connector options and cable lengths reduce measurement uncertainty and variability caused by adapter stacks and suboptimal routing, reducing clutter and improving test result consistency.

Up to 110 GHz Performance for Advanced RF and Microwave Testing

As systems expand into mmWave frequencies, connector limitations and cable bandwidth can require adapter stacks that cause measurement uncertainty. Cardinal Test cables support frequencies up to 110 GHz with multiple connector options, enabling direct connections and end-to-end bandwidth capabilities that provide cleaner, higher-confidence mmWave setups.

Molex Cardinal Test 1.0mm straight plug to 1.0mm straight plug supporting up to 110 GHz.

Low Loss and Stable Phase for Accurate Measurement Results

Phase-stable, low-loss Cardinal Test cables help prevent phase drift and ripple that can degrade S-parameter repeatability and correlation. These electrically stable assemblies ensure tight impedance control of ±1%, minimizing mismatch (typical voltage standing wave ratio [VSWR] of less than 1.4:1) and helping prevent measurement variability and reruns.

Molex Cardinal Test SMA straight plug to SMA straight plug cable.

Rugged, Armored Designs Without Compromising RF Performance

The ruggedized construction of the MXR cable used in Cardinal Test cables helps preserve the coaxial geometry required for reliable, high-frequency performance. This helps resist the effects of pinching, abrasion, clamps and incidental pulls in semi-permanent racks and fixtures when compared with "soft" lab jumpers, minimizing station downtime without sacrificing measurement integrity.

Molex Cardinal Test N straight plug to N straight plug cable with rugged MXR construction.

Helps prevent pinch/crush and abrasion failures
Durable armored cable is designed to withstand robust use in bench-testing racks and fixtures.

Avoids early-life installation failures
Built for semi-permanent installations, these cables feature ruggedized jackets/strain relief with connector attachments that tolerate clamps, tie-downs and incidental pulls during test setup assembly.

Reduces validation time and effort
Each cable comes with actual electrical test data and drawings to support calibration records and traceability, simplifying validation work and accelerating test cycle timelines.

Minimizes reruns and measurement ambiguity
A phase stability of < ±5° at 67 GHz and < ±10° at 110 GHz, with typical VSWR under 1.4:1, ensures repeatable vector measurements and reduces cable-versus-DUT inconsistencies, delivering high-precision accuracy and saving time.

Helps eliminate adapter stacks and enhance system performance
A variety of available direct-fit connector interfaces in sizes N through 1.0mm minimizes the need for high-attenuation and mechanically weak adapters to fit the DUT, streamlining testing and improving test consistency.

Mitigates excess slack, clutter and cable stress in test setups
Standard off-the-shelf lengths of 305, 610 and 914mm (12", 24" and 36") with custom cable length options help optimize routing in automated test equipment (ATE) and racks, improving efficiency.

Documents and Resources


Applications by Industry


224G
448G systems

5G applications
Automated test equipment
High-speed data transmission systems
Internet of things (IoT) devices
Network systems
Testing and instrumentation equipment
Wireless communications systems

Handheld test sets
Vector network analyzers (VNAs)

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Cardinal Test High-Frequency RF Test Cables?

Cardinal Test High-Frequency RF Test Cables are armored, ruggedized coaxial cable assemblies designed for reliable, precision performance up to 110 GHz in semi-permanent test applications. These cables offer a variety of connectors, avoiding adapter stack-up, and are engineered to withstand frequent handling, pinching and tight routing without affecting signal integrity.

What problems do Cardinal Test armored cables solve versus "soft" lab jumpers?

Cardinal Test cables are engineered to withstand pinch/crush, abrasion and tight-routing effects that cause premature failures. These cable assemblies are also designed to reduce intermittent "ghost" issues tied to handling wear in benches, racks and fixtures.

Why choose an MXR armored assembly instead of a standard flexible test cable?

Choose MXR armored cable when cables will be routed and left semi-permanently installed in racks/fixtures or will see frequent handling/rerouting, where mechanical wear is the primary driver of downtime.

How do Cardinal Test cables help reduce adapter stacks in a test setup?

With wide frequency coverage (up to 110 GHz) and a range of interface options (N Type through 1.0mm), engineers can more often match instruments, extenders and fixtures directly, minimizing the need for adapters. This helps reduce loss and VSWR contributors as well as avoid mechanical weak points.

What specifications should be prioritized for repeatable VNA S-parameter measurements?

Phase stability and impedance match, measured by impedance control, are essential specifications for ensuring repeatable S-parameter measurements. For example, Cardinal Test cables offer phase stability of less than ±5° at 67 GHz and less than ±10° at 110 GHz, with typical VSWR of less than 1.4:1, depending on the connector and configuration.

What does "tight impedance control" mean for measurements?

Tight impedance control improves the accuracy and repeatability of measurements. It helps reduce reflections, ripple and uncertainty in S-parameter measurements, improving confidence in pass/fail limits and reducing false fails or false passes related to interconnect mismatch.

How do these cables support mmWave testing without sacrificing durability?

Cardinal Test cables combine armored, ruggedized durability with phase-stable, low-loss performance, supporting frequencies up to 110 GHz for laboratory and semi-permanent testing stations.

How can cable lengths affect station build quality?

RF cables that are too short or too long can result in "make it work:" routing that includes tight bends or excess slack, adversely affecting reliability and introducing clutter-related damage risk. Designing test stations using a variety of cable lengths to optimize placement improves system performance and limits risk.

How can these cables help improve the cost-effectiveness of RF test and measurement operations?

Cardinal Test cables are designed to minimize downtime, rework, revalidation and reruns caused by cable damage or measurement drift, especially in high-utilization benches/ATE where cable issues can directly impact throughput. The ruggedized design and superior RF performance help mitigate these potential challenges.

Why is connector compatibility a system-level reliability issue and not just a matter of convenience?

Poor matching can necessitate adapter stacks, which increase the chance of loss/mismatch errors and introduce mechanical weak points—a common source of both measurement uncertainty and failures.

What applications are these cables designed for?

Cardinal Test cables are engineered for use with lab benches, semi-permanent racks and fixtures, and high-utilization environments (including ATE) where engineers need durable routing as well as repeatable VNA/mmWave measurements.