Skip to main content
16F Connector and Adapter

Fiber Optic Connectors and Adapters

As a leading supplier of advanced fiber optic components, Molex has an extensive product offering that includes a full range of optical solutions from connectors, adapters and cables to backplanes and high-density interconnects. Molex's experience and resources provide customers a wide range of design, manufacturing and value-added services. Optical solutions are available for the data center and medical markets.

Connectors and Adapters


MDC Adapters and Cable Assemblies

Molex extends its line of very small form factor (VSFF) interconnect solutions with the release of MDC Adapters and Cable Assemblies. MDC connectors, cable assemblies, patch panels and cassettes are intended for dense connector environments, feature proven 1.25mm ferrule technology used in industry-standard LC optical connectors and use revolutionary US Conec DirectConec™ push-pull boot technology.

MDC Connector and Adapter

MMC Cable Assemblies and Adapters

The high-density, very small form factor (VSFF) design of the Molex MMC system enables increased capacity and performance within existing footprints. It achieves this by utilizing 16- or 24-fiber connections and higher cabling port density to support high-bandwidth applications.

MMC Cable Assemblies and Adapters

SN Adapters and Cable Assemblies

With an advanced high-density design for next-generation 400G QSFP-DD and OSFP transceivers, SN Adapters and Cable Assemblies offer up to 4 times more density and feature a push-pull boot that provides easier operation.

SN Adapter Cable Assembly

CS Adapter and Cable Assemblies

A unique design for 200/400G QSFP-DD and OSFP transceivers, CS Adapters and Cable Assemblies boast performance that exceeds other optical adapter product lines while offering space savings of nearly 50%.

Image

MPO Cables and Adapters

To meet AI-driven demands for more capacity, data centers must adopt higher-density interconnects. Molex MPO Cable Assemblies and Adapters provide compact and flexible connections with high fiber counts that help simplify network design, improve reliability, reduce maintenance costs, and mitigate installation and routing challenges.

MPO Cable

LC Connectors, Adapters and Cable Assemblies

Industry-standard LC Connectors, Adapters and Cable Assemblies from Molex include multi-port and single adapters ideal for high-density network connections.

LC Adapter Product Family

SC, SC/APC and Duplex Connectors, Adapters and Cable Assemblies

Indoor/outdoor-rated SC, SC/APC and Duplex Connectors, Adapters and Cable Assemblies with ultra-bend insensitive fiber offer superior optical performance and a small bend radius ideal for compact, constricted spaces.

SC, SC/APC and Duplex Products

EMI Shielding Adapters

Optical Electro-Magnetic Interference (EMI) Shielding Adapters address mechanical design requirements limiting EMI and radio frequency (RF) interference emissions from front panels or enclosures for high-density data communications and networking applications.

LC EMI Adapters Conductive Polymer Open

VersaBeam EBO Expanded Beam Connectors

These high-performance, low-maintenance, reliable and scalable fiber connectivity solutions support next-generation data center architectures. Innovative expanded beam connector options integrate 12, 16 or 192 fibers into a single connector, simplifying cable routing and offering high fiber density.

Molex Expanded Beam Connector

Medical Solutions


MediSpec Hybrid Circular MT Cable Assemblies and Receptacles

Providing high-performance mixed optical and electrical signaling to reduce the number of connectors needed in medical systems, MediSpec Hybrid Circular MT Connectors leverage the existing circular MT optical connector and receptacle design. Three configurable ports offer optical and electrical connectivity.

Hybrid Circular Cable

MediSpec Hybrid OptoMiX Connectors

Delivering optical and electrical connections within the same compact connector, MediSpec Hybrid OptoMiX Connectors and Cable Assemblies offer customized capabilities for combined data, signal and power connectivity in a wide range of next-generation medical applications.

MediSpec Hybrid OptoMiX Connectors

VersaBeam MT Interconnects

For reliable and easy-to-use connectors in the medical, data/telecom and defense industries, VersaBeam MT Interconnects offer high-density optical connectivity requiring minimal cleaning while delivering repeatable, error-free optical transmissions.

VersaBeam MT Interconnects

Industrial Optical


Industrial Optical Assemblies

Ideal for harsh outdoor applications, Industrial Optical Assemblies ensure compatibility with other compliant connector systems, deliver easy mating with virtually any active device and are available in multiple versions with a feed-through style providing tamper-proof protection from environmental elements.

Industrial Optical Solutions

Shuffle Boxes


OptoConnect Aggregation Fiber Shuffle Boxes

Available in many RU sizes, fully tested and ready for installation, OptoConnect Aggregation Fiber Shuffle Boxes support simple-to-complex fiber routing using an automated FlexPlane fiber process that provides compact, repeatable and accurate signal shuffling, aggregate transmit/receive signals and new connectivity packages.

OptoConnect Aggregation Fiber Shuffle Boxes