Features and Benefits
To meet AI- and machine learning-driven demands for increased bandwidth, data centers need to accommodate more connectivity in smaller spaces while maintaining high speed, reliability and signal integrity. Interconnect solutions must also support streamlined installation and maintenance.
By adopting high-density optical connectors, data centers can simplify network management, enhance design flexibility and maximize performance and efficiency. Ensuring robust EMI shielding supports high-speed connectivity even in dense applications, while components optimized for fast and simple installation help reduce assembly errors and system downtime.
The VSFF form factor and 16- or 24-fiber capacity of the MMC connector system supports high fiber counts and enables the aggregation of 8- or 12-fiber transceivers, providing higher fiber capacity per rack unit and supporting high-bandwidth applications. The MMC system offers EMI shielding to ensure exceptional signal integrity and low latency. MMC connectors use a push-pull boot and polarized rails to simplify mating and reduce assembly errors, minimizing downtime and improving efficiency.
Applications by Industry
16- and 24-fiber applications
High-density patch panels
QSFP-DD applications
Signal aggregation devices
16- and 24-fiber applications
AI & Machine Learning
High-density patch panels
OptoConnect aggregation enclosures
Front panel I/O connections
High-bandwidth transceivers
Frequently Asked Questions
What is the expected loss rate for MMC connectors?
MMC Cable Assemblies and Adapters enable IEC Grade B insertion-loss performance of less than 0.35 dB, with an angled physical contact (APC) interface that supports superior return-loss performance of less than -55 dB.
What are the advantages of MMC connectors over standard MPO/MTP connectors?
MMC connectors use a VSFF design to maximize the port density, enabling up to three times the cabling port density when compared with MPO/MTP connectors. This enables higher bandwidth per rack unit for multiple applications, including structured cabling, hyperscale data center connectivity, transceivers and onboard optics.
In what fiber counts are MMC solutions available?
MMC Cable Assemblies and Adapters are currently offered in 16- and 24-fiber TMT ferrule options.