Skip to main content
Army helicopter pilot flying a helicopter.

Connectors

MIL-SPEC Connectors

Connectors used in rugged ground, air and naval applications need to perform flawlessly in a wide variety of environments while withstanding extreme vibration, shock and electromagnetic interference/radio frequency interference (EMI/RFI). MIL-SPEC Connectors from Molex are precision engineered and manufactured to meet exacting military standards for reliability in ground vehicles, aircraft, shipboard systems, communications and other aerospace and defense platforms.

MIL-DTL-83513


Connectors meeting United States military specification MIL-DTL-83513 are rugged, microminiature electrical interconnects featuring a high pin density with a 0.50″ contact pitch. The durable housing, high-reliability contact design and polarized shell allow these connectors, also called M83513 connectors, to withstand shock, vibration and extreme environments in size- and weight-constrained aerospace, defense and industrial applications.

AirBorn M Series MIL-DTL-83513 Micro-D Connectors

Ultra compact and lightweight, AirBorn M Series MIL-DTL-83513 Micro-D Connectors combine rugged reliability with a microminiature form factor to allow their use in systems where space and weight are at a premium. These connectors are engineered for durability and exceptional performance in demanding aerospace, defense and industrial applications.

AirBorn M Series MIL-DTL-83513 Micro-D connectors.

MIL-DTL-32139


United States military specification MIL-DTL-32139 covers extremely small, rectangular nano-miniature connectors with 0.025″ contact spacing. These connectors are ideal for densely packed electronic systems in harsh conditions such as aerospace, satellite and missile systems where size, weight and reliability are essential.

AirBorn N Series MIL-DTL-32139 Nano-D Connectors

Rugged AirBorn N Series MIL-DTL-32139 Nano-D Connectors are exceptionally small and lightweight, supporting miniaturized aerospace and defense applications by offering a variety of termination and mounting options. These ruggedized connectors ensure superior reliability in demanding conditions such as extreme temperatures, high vibration and shock forces.

AirBorn N Series MIL-DTL-32139 Nano-D Connectors

MIL-DTL-55302


Interconnects that meet US military specification MIL-DTL-55302 are rugged, multi-contact, rectangular PCB connectors featuring two or more rows of contacts with 0.100″ or 0.075″ contact spacing. These connectors offer high reliability, rugged durability and high-density contact spacing for a variety of PCB power and communication applications in challenging environments.

AirBorn R Series MIL-DTL-55302 0.075″ Rectangular Connectors 

Field-proven AirBorn R Series MIL-DTL-55302 0.075″ Rectangular Connectors offer flight heritage and a rugged, vibration- and shock-resistant design. The four-point contact system ensures ultra reliable electrical connectivity, while a broad array of termination, configuration and mounting options offer solutions to stringent aerospace and defense design requirements.

Molex AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connectors.

AirBorn W Series MIL-DTL-55302 0.100″ Rectangular Connectors

Versatile, durable and with a reputation for reliability, AirBorn W Series MIL-DTL-55302 0.100″ Rectangular Connectors feature a three-point contact system that ensures consistent electrical performance in extreme environments. Multiple configuration and termination options enhance design flexibility and support legacy system compatibility.

Grey AirBorn W Series rectangular connectors with gold pins.

AirBorn PowerAmp Connectors

AirBorn PowerAmp Connectors are designed to deliver reliable, high-current power in extreme environments where durability, safety and ease of maintenance are paramount. These versatile, robust connectors meet or exceed MIL-DTL-55302 specifications and offer high current density, low contact resistance and superior thermal performance.

Various AirBorn PowerAmp connectors

RF Coaxial Attenuators

  • Qualified to MIL-DTL-8833
  • Precise attenuation values
  • Excellent power handling
  • Low VSWR
  • Stable performance
Molex RF Attenuators and Terminations

AirBorn microSI High-Speed Micro-D Connectors

  • MIL-DTL-83513-qualified contact system
  • EMI-shielded metal shell
  • Superior performance
  • High speeds up to 10Gbps
  • 23 to 65 contacts
Various microSI connectors including vertical wire-to-board, right-angle wire-to-board and cable connectors.

AirBorn VPX Power Supplies

  • 3U and 6U variants available
  • Power output of 2,300+W
  • >94% efficiency at typical load
  • Conduction cooling
  • Robust environmental hardening
AirBorn VPX 3U compact power supply.

AirBorn SInergy Modular High-Speed Hybrid Connectors

  • Qualified to MIL-DTL-83513 performance standards
  • One to five configurable bays
  • Signal and RF configurations
  • Durable four-point contact system
  • Multiple mounting options
AirBorn SInergy Modular High-Speed Hybrid Connector with five bays and a combination of signal and SMPM RF interfaces.