Back to Industries & Applications
Network Infrastructure
Coding | Poles | IP Rating | Field Attachable | Shielded |
---|---|---|---|---|
X-Code, D-Code | 4, 8 | IP67, IP68 | Yes | Shielded or unshielded |
Coding | Poles | IP Rating | Field Attachable | Shielded |
---|---|---|---|---|
D-Code | 3, 4, 5, 8, 12 | IP69k (22 AWG shielded cable), IP67 (all other cables) | Yes | Shielded or unshielded |
Coding | IP Rating | Field Attachable | Shielded |
---|---|---|---|
T1 | IP20, IP65, IP67 | Yes | Shielded |
Sensor and Actuator Connectivity
Coding | Poles | Voltage | Current (max. per contact) | Field Attachable | Shielded |
---|---|---|---|---|---|
A-Code, B-Code, C-Code | 3, 4, 5, 8, 12 | 250V AC/DC (max.) | 4.0A | Yes | Shielded or unshielded |
Coding | Poles | Voltage | Current (max. per contact) | Field Attachable | Shielded |
---|---|---|---|---|---|
A-Code | 3, 4, 5, 8, 12 | 250V AC/DC (max.) | 4.0A | Yes | Shielded or unshielded |
Poles | Voltage | Current (max. per contact) | Field Attachable | Shielded |
---|---|---|---|---|
3, 4, 5 | 60V AC/75V DC up to 4.0A | 4.0A | Yes | Shielded or unshielded |
Poles | Current (max. per contact) | Field Attachable | Shielded |
---|---|---|---|
6 to 19 | 28.0A | Yes | Shielded |
Poles | Voltage | Current (max. per contact) | Field Attachable | Shielded |
---|---|---|---|---|
2 to 12, 14, 19 | Up to 600V AC | 10.0A | Yes | Shielded or unshielded |
Poles | Voltage | Current (max. per contact) | Field Attachable | Shielded |
---|---|---|---|---|
2, 3 | 24V DC/230V AC | 16.0A | Yes | Unshielded |
Power Infrastructure
Poles | Voltage | Current (max. per contact) | Field Attachable | Shielded |
---|---|---|---|---|
3 to 4 | 600V | 32.0A | Yes | Shielded or unshielded |
Poles | Voltage | Current (max. per contact) | Field Attachable | Shielded |
---|---|---|---|---|
4, 5 | 63V AC/DC | 16.0A | Yes | Shielded or unshielded |
Poles | Voltage | Current (max. per contact) |
---|---|---|
2 to 4 | 600V rated | Up to 30.0A |
Poles | Voltage | Current (max. per contact) | Field Attachable | Shielded |
---|---|---|---|---|
2 to 216 | 830V | Up to 100.0A | Yes | Shielded |
Poles | Voltage | Current (max. per contact) |
---|---|---|
4 to 50 | 250V AC (RMS)/DC | 1.0 to 15.0A |
Power Connectors
Pitch (mm) | Current (max.) | Wire Gauge | Ingress Protection |
---|---|---|---|
1.98, 2.08, 2.84mm | 40.0A | 28, 26, 24, 22, 20, 18 AWG |
IP20, IP67 |
Pitch (mm) | Current (max.) | Wire Gauge | Voltage | Ingress Protection |
---|---|---|---|---|
5.84, 7.62mm | 18.0, 40.0A | 22 to 14, 12 to 8 AWG |
600V | IP67 |
Pitch (mm) | Current (max.) | Wire Gauge | Voltage |
---|---|---|---|
10.10 to 10.60mm | 30.0A | 16 to 10 AWG |
300V |
Terminals
Current | Wire Gauge | Voltage |
---|---|---|
Up to 380.0A | 30 to 2 AWG (Terminal Blocks), 18 to 8 AWG (Barrier Strips), 22 to 4 AWG (Terminal Strips), 6 AWG to 500 MCM (High-Current Universal Clamps) |
Up to 1,000V |
Barrel Style | Wire Gauge |
---|---|
Avikrimp, InsulKrimp, Krimptite, NylaKrimp, VersaKrimp, VibraKrimp, Solder Tails, Seamless | 26 AWG to 4/0 |