Skip to main content

Industrial Solutions

Mini-Change 7/8” Connectors and Cable Assemblies

Delivering optimum conductivity in a compact, rugged and field-proven quick-connect design, Brad Mini-Change 7/8” Connectors and Cable Assemblies offer the broadest selection of miniature sealed connectors available in the industrial market.

Poles (Circuits) Voltage Current (Max. per Contact) Shielded
2 to 12, 14, 19 Up to 600V AC 10.0A Shielded or unshielded

Circular Industrial Cordsets

Molex Brad Mini-Change A-size single-ended cordset.

Circular Industrial Connectors

Molex Brad mini-change receptacle with leads.

Industrial Accessories

Molex Brad Mini-Change external thread closure cap.

Passive Distribution Boxes

Mini-Change side mount distribution box with pass through.

Industrial Tees and Splitters

Molex Brad Brad Safety Mini-Change H-splitter in red.

Features and Benefits


Brad Mini-Change Connectors are the standard by which all miniature connectors are measured. First introduced in 1968, the Mini-Change connector pioneered the market for rugged, sealed connectors in industrial applications. These connectors provided the first quick-connect alternative to hard-wiring.

Mini-Change connectors are available in a wide variety of circuits and configurations, with pole configurations available in 2 through 12, 14 and 19.

With Mini-Change connectors, industrial device wiring is easier to install and maintain. To ensure a consistent, low-resistance connection, the patented Quad Beam™ female contact is used. Connectors are sealed to provide IP67 protection. An anti-vibration feature prevents the coupler from loosening, even under extreme conditions.


Patented, Quad Beam socket contact with stainless steel sleeve
Maintains consistent pressure on the male pin to ensure optimum conductivity.

Sealed to an IP67 rating
Prevents the entry of water during temporary submersion at a limited depth.

Molded key indicator
Easier alignment and mating of connector.

Gold over nickel plated contacts
High-performance, long-lasting plating that maintains low resistance through many mate /unmate cycles.

Integral strain relief
Provides 100 pounds minimum cable strain relief.
Radiates stress in side-loaded conditions.

Datasheets and Guides


Applications


Commercial and industrial light displays
Float switches on commercial sump pumps
Fractional horse power motors
Industrial heaters
Industrial refrigeration systems
Limit switches
Linear position transducers
Load cells
Power connector to street-light accessories
Proximity and photoelectric sensors
Pumps
Solar panels
Solenoid operated valves

This is not a definitive list of applications for this product. It represents some of the more common uses.