Skip to main content
Image

Industrial Solutions

Quick-Change Connectors and Cable Assemblies

Ideal for industrial applications including automated machine tools and material handling equipment, Quick-Change Connectors and Cable Assemblies offer an IP67 sealed connection and power ratings up to 30.0A.

Poles Voltage (Max.) Current (Max. per Pin) IP Rating
3, 4 600V AC/DC Up to 25.0A  IP67 

Circular Industrial Connectors

Quick-Change Circular Industrial Connectors

Circular Industrial Cordsets

Quick-Change Circular Industrial Cordset

Features and Benefits


From the harsh chemical wash-down of food processing, to the high-temperatures of steel production or the caustic humidity of pulp/paper production, heavy-duty power requirements demand rugged connector products. Quick-Change connectors are constructed to deliver years of uninterrupted performance in these demanding applications. They are available in 2 to 4 pole configurations, with ratings up to 30.0A. Molded in bright yellow, Quick-Change connectors provide enhanced visibility for safety. A positive key alignment reduces the possibility of mis-mating. An IP67 seal keeps out water and contaminants.


Sealed to an IP67 rating
Prevents the entry of water during temporary submersion at a limited depth

UL recognized
Meets agency approval for safety and reliability

Safety yellow color
High visibility of electrical component for safety

Rated up to 30.0A
Ideal for motors and other high-amperage devices

Standard nylon coupling nut and receptacle shell
No hardware corrosion

Available in 2, 3 and 4 pole configurations
Supports a wide variety of applications

Applications


Conveying, packaging, sortation systems
Cooling fans
Grinders
Saws

This is not a definitive list of applications for this product. It represents some of the more common uses.