Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
533980271 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 2 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 125.400/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533980371 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 3 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 147.700/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533980471 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 4 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 170.080/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533980571 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 5 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 195.100/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533980671 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 6 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 214.700/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533980771 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 7 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 237.300/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533980871 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 8 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 259.400/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533980971 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 9 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 281.800/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533981071 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 10 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 304.100/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533981171 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 11 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 326.400/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533981271 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 12 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 350.230/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533981371 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 13 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 13 | 13 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 371.100/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533981471 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 14 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 393.500/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533981571 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 15 Circuits, Tape and Reel, 0.60mm PC Tail Length | No | 15 | 15 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Tin | Tin | Nylon | 415.800/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | Yes | 1.25mm | Yes | Yes | Partial | No | -40° to +105°C | Surface Mount | |
533984002 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 2 Circuits, Tape and Reel | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 127.630/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | ||||
533984003 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 3 Circuits, Tape and Reel | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 150.140/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | ||||
533984004 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 4 Circuits, Tape and Reel | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 172.940/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | ||||
533984005 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 5 Circuits, Tape and Reel | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 195.100/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | ||||
533984006 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 6 Circuits, Tape and Reel | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 217.260/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | ||||
533984007 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 7 Circuits, Tape and Reel | No | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 239.430/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | |||
533984008 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 8 Circuits, Tape and Reel | No | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 261.590/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | |||
533984009 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 9 Circuits, Tape and Reel | No | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 283.750/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | |||
533984010 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 10 Circuits, Tape and Reel | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 305.920/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | ||||
533984011 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 11 Circuits, Tape and Reel | No | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 328.070/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount | |||
533984012 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Surface Mount, Gold Flash Plating, 12 Circuits, Tape and Reel | No | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | Yes | 5.70mm | Phosphor Bronze | Gold | Polyamide | 350.230/mg | 1 | Vertical | Embossed Tape on Reel | 0.60mm | No | None | 1.25mm | Partial | No | -40° to +105°C | Surface Mount |