Skip to main content
NeoPress_Connectors

NeoPress Connectors

Modular NeoPress High-Speed Mezzanine System enables design flexibility on space-constrained PCBs with tunable differential pairs, low stack heights and compliant-pin terminations while offering data rates up to 28Gbps.

Circuits/Rows Termination Style Current
Customizable Press-fit/compliant pin 8.0A per triad, up to 28Gbps

Features and Benefits


As evolving telecommunication, industrial automation and medical applications demand higher speeds and smaller form factors, designers need to maximize PCB real estate without sacrificing performance. The NeoPress High-Speed Mezzanine System’s modular design achieves both high- and low-speed signals at 28Gbps with tunable differential pairs (between 85 or 100 Ohms). Designers need only one connector for different speeds; therefore, they create space savings on the PCB.

SMT connectors are permanently affixed, making it virtually impossible to reuse PCBs. Also, when an SMT termination fails, attempting to rework it creates a short. Even though PCBs are expensive and being able to reuse them would create a cost savings, designers are reluctant to use press-fit mezzanine connectors because they typically offer lower signal integrity than SMT. NeoPress* High-Speed Mezzanine System has been engineered to provide compliant-pin termination while minimizing near-end and far-end crosstalk to match the signal integrity of NeoScale™ SMT Connector. The compliant pin enables designers to rework the board when necessary and maximize its use without having to sacrifice signal integrity.


Patent-pending modular triad wafer design offers high-speed differential pairs that can be tuned to 85- or 100-Ohm impedances
Provides a customized system for design flexibility.

Proven Impel press-fit compliant-pin termination design with data rates up to 28Gbps
Enables solderless termination with easy board rework without sacrificing data speed.

Mirror-image triad layout
Simplifies PCB routing. Lowers system costs by decreasing the number of PCB layers required for signal routing.

Staggered footprint within connector
Ensures zero-skew routing and minimized crosstalk.

 

Options include four triad configurations, high-speed single-ended traces, low-speed single-ended lines and power contacts
Offers real-estate savings on PCB by supporting requirements for low- and high-speed signals and power within one compact connector.

Available in 9.00 to 45.00mm mated stack heights
Addresses engineering constraints in system envelopes.

Ground plate on upper and lower housings
 Minimizes crosstalk.
 Provides added alignment for pin stitching.

Connectors feature a density of 76 differential pairs / triad per square inch
Offers ultra-high-density press-fit signal solution with optimal signal integrity performance.

High-speed triad wafers comprise three pins per differential pair (two signal pins and one shielded ground pin)
Provide standalone 28+Gbps fully shielded differential pairs with dedicated grounds.

Hermaphroditic interface ensures that the receptacle beams are protected by the plug and shield contacts
Prevents terminal damage by protecting the mating contact interface.

Reliable mating interface with 1.50mm wipe
Sufficient conductive wipe for clean signal transmission and enhanced performance.

Durable housing material
Delivers a robust system with mechanical stability.

Videos


Applications by Industry


Controller personality cards

NAS towers
Rack-mount servers
Servers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.