Skip to main content
SL Custom Headers

Molex Custom Headers

Configurable board-level connectors, Molex custom headers are customizable to meet specific application requirements for enhanced design flexibility and manufacturing efficiency. These custom connectors can be tailored from standard designs across a wide range of programs and production volumes in various markets, including automotive, industrial automation, networking and telecommunications.

Rows Termination Styles Orientation
Single and dual Through-hole, SMT and press-fit Horizontal, right-angle and vertical

Features and Benefits


Molex custom header family offers complete design flexibility to modify standard headers or develop new customized connectors to meet specific design requirements. Use the Custom Header Configurator or contact Molex to find a custom header solution that caters to a wide variety of programs and volumes.

When OEMs perform pin insertion onto PCBs, they need to invest in stitching machinery to do so, and that increases manufacturing costs. Custom Headers make pin insertion unnecessary and eliminate the need for customers to invest in stitching machinery.

OEMs often look for ways to simplify their manufacturing processes to reduce costs and get products to market more quickly. Custom Headers reduce steps manufacturing process by providing headers with pins already inserted.

While press-fit headers typically meet automotive standards, the interface isn’t the most robust available. Soldered termination not only meets automotive standards, it also provides a stronger interface than press-fit.


Standard Headers

Custom headers available
Delivers solution with custom housing, pins and blades designed for each application’s unique needs

Removes the need for stitching equipment
Creates a cost savings by decreasing capital investment needed for production

Custom Combo Blade/Pin Header

Pins and blades available in various sizes, counts, amperages and plating
Offers flexibility to meet specific design needs
Reduces number of components on PCB by enabling more pins and blades on one header

Custom Pin Headers

Pins and/or blades inserted into header per specification
Provides time and cost efficiencies by simplifying the production process

Single and dual wafers
Customize for specific board stacking applications

Through-hole pins and SMT capable
Provides a more robust interface

Custom circuit sizes, variable pin lengths in 1.00mm increments
Provides customer flexibility


Custom Header Configurator

Manufacturers often need a faster, more efficient way to design and source custom connectors without long development cycles or complex manual processes. The custom header configurator from Molex enables users to quickly design tailored headers by selecting orientation, style, dimensions, plating, packaging and circuit layout. With this intuitive online tool, designers can accelerate development timelines and bring products to market faster.

Applications by Industry


Body Electronics
Engine train
Infotainment
Safety system

Lighting
Logic controller
Power
Robotic system
Switching system

Desktop PCs
Monitors
Notebook computer
Servers
Storage

Base stations
Control room
Exchange station
Routers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.