Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5013310207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Friction Lock, 2 Circuits, Natural | No | 2 | 2 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Tin | Tin | Nylon | 74.700/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | ||
5013310307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Friction Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | ||
5013310407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Friction Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Tin | Tin | Nylon | 105.300/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5013310507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Friction Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 120.600/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |||
5013310607 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 6 Circuits, Natural | No | 6 | 6 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 147.800/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |||
5013310707 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 7 Circuits, Natural | No | 7 | 7 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 163.100/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |||
5013310807 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 8 Circuits, Natural | No | 8 | 8 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 178.400/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |||
5013310907 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 9 Circuits, Natural | No | 9 | 9 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 193.700/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |||
5013311007 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 203.954/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |||
5013311107 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 11 Circuits, Natural | No | 11 | 11 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 224.200/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |||
5013311207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 12 Circuits, Natural | No | 12 | 12 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 239.500/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |||
5013311307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 13 Circuits, Natural | No | No | 13 | 13 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 254.800/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | ||
5013311407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 14 Circuits, Natural | No | No | 14 | 14 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 270.100/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | ||
5013311507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, Tin Plated, Inner Positive Lock, 15 Circuits, Natural | No | 15 | 15 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 285.400/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |