Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
462070004 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 4 Circuits, 1.57mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 1.715/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070006 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 6 Circuits, 1.57mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 2.351/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070008 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 8 Circuits, 1.57mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 2.986/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070010 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 10 Circuits, 1.57mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 3.621/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070012 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 12 Circuits, 1.57mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 4.256/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070024 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 24 Circuits, 1.57mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 24 | 24 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 8.067/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070104 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 4 Circuits, 2.36mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 1.743/g | 2 | Vertical | Tray | 4.46mm | Yes | Yes | 2.36mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070106 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 6 Circuits, 2.36mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 2.393/g | 2 | Vertical | Tray | 4.46mm | Yes | Yes | 2.36mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070108 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 8 Circuits, 2.36mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 3.042/g | 2 | Vertical | Tray | 4.46mm | Yes | Yes | 2.36mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070110 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 10 Circuits, 2.36mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 3.691/g | 2 | Vertical | Tray | 4.46mm | Yes | Yes | 2.36mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070112 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 12 Circuits, 2.36mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 4.340/g | 2 | Vertical | Tray | 4.46mm | Yes | Yes | 2.36mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070124 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 24 Circuits, 2.36mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | No | 24 | 24 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 8.235/g | 2 | Vertical | Tray | 4.46mm | Yes | Yes | 2.36mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
462070204 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 4 Circuits, 3.18mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 1.776/g | 2 | Vertical | Tray | 5.26mm | Yes | Yes | 3.18mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070206 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 6 Circuits, 3.18mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 2.441/g | 2 | Vertical | Tray | 5.26mm | Yes | Yes | 3.18mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070208 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 8 Circuits, 3.18mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 3.106/g | 2 | Vertical | Tray | 5.26mm | Yes | Yes | 3.18mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070210 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 10 Circuits, 3.18mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 3.771/g | 2 | Vertical | Tray | 5.26mm | Yes | Yes | 3.18mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462070224 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 24 Circuits, 3.18mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | No | 24 | 24 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 8.428/g | 2 | Vertical | Tray | 5.26mm | Yes | Yes | 3.18mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
462071004 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 4 Circuits, 1.57mm PCB Thickness, without PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 1.587/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462071006 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 6 Circuits, 1.57mm PCB Thickness, without PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 2.223/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462071008 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 8 Circuits, 1.57mm PCB Thickness, without PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 2.986/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462071010 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 10 Circuits, 1.57mm PCB Thickness, without PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 3.504/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462071012 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 12 Circuits, 1.57mm PCB Thickness, without PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 4.152/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462071024 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 24 Circuits, 1.57mm PCB Thickness, without PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | No | 24 | 24 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 8.067/g | 2 | Vertical | Tray | 3.66mm | Yes | Yes | 1.57mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
462071104 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 4 Circuits, 2.36mm PCB Thickness, without PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 1.615/g | 2 | Vertical | Tray | 4.46mm | Yes | Yes | 2.36mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
462071106 | 4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable Header, Dual Row, Vertical, 6 Circuits, 2.36mm PCB Thickness, without PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 30 | No | 94V-0 | Yes | No | Yes | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 2.265/g | 2 | Vertical | Tray | 4.46mm | Yes | Yes | 2.36mm | 4.20mm | 4.20mm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |