Mini-Fit Jr.
- Part Number
- 462070206
- Category
- PCB Headers and Receptacles
Mini-Fit Jr. Reflow Solder Capable Header, 4.20mm Pitch, Dual Row, Vertical, 6 Circuits, 3.18mm PCB Thickness, with PCB Pegs, LCP Housing, with Tin (Sn) Plating, Glow-Wire Capable, Tray
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- gender
- Male
- glowWireCapable
- Yes
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Matte Tin
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- mountingStyle
- Through Hole
- netWeight
- 2.441/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- No
- pcbRetention
- Yes
- pcbThicknessRecommended
- 3.18mm
- pcTailLength
- 5.26mm
- pitchMatingInterface
- 4.20mm
- pitchTerminationInterface
- 4.20mm
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 13.0A
- voltageMaximum
- 600V AC (RMS)/DC
Keywords: 46207-0206, 0462070206
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863