Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190540092 | InsulKrimp Ring Tongue Terminal for 16-14 AWG, | Closed | Yellow | 94V-0 | PVC | Tin | 2.206/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 6.40mm max. | 14, 16 | 1.30-2.00 | |
190540093 | InsulKrimp Ring Tongue Terminal for 16-14 AWG | No | Closed | Yellow | 94V-0 | PVC | Tin | 2.130/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 6.40mm max. | 14, 16 | 1.30-2.00 |
190540094 | InsulKrimp Ring Tongue Terminal for 16-14 AWG, | Closed | Yellow | 94V-0 | PVC | Tin | 2.144/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 6.40mm max. | 14, 16 | 1.30-2.00 | |
190540096 | InsulKrimp Ring Tongue Terminal for 16-14 AWG, | Closed | Yellow | 94V-0 | PVC | Tin | 2.994/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 6.40mm max. | 14, 16 | 1.30-2.00 | |
190540097 | InsulKrimp Ring Tongue Terminal for 16-14 AWG, | Closed | Yellow | 94V-0 | PVC | Tin | 2.836/g | Bag | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | 6.40mm max. | 14, 16 | 1.30-2.00 | |
190540098 | InsulKrimp Ring Tongue Terminal for 16-14 AWG, | Closed | Yellow | 94V-0 | PVC | Tin | 2.558/g | Bag | 2.540µm | 2.540µm | 5/16" (M8) | Crimp or Compression | 6.40mm max. | 14, 16 | 1.30-2.00 | |
190540099 | InsulKrimp Ring Tongue Terminal for Heavy Duty 16-14 AWG Wire | No | Closed | Yellow | 94V-0 | PVC | Tin | 2.558/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 5/16" (M8) | Crimp or Compression | 6.40mm max. | 14, 16 | 1.30-2.00 |
190540126 | InsulKrimp Ring Tongue Terminal for 16-14 AWG, | No | Closed | Yellow | 94V-0 | PVC | Tin | 2.756/g | Bag | 2.540µm | 2.540µm | 3/8" (M9) | Crimp or Compression | 6.40mm max. | 14, 16 | 1.30-2.00 |
190540127 | InsulKrimp Ring Tongue Terminal for 16-14 AWG, | No | Closed | Yellow | 94V-0 | PVC | Tin | 2.751/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 3/8" (M9) | Crimp or Compression | 6.40mm max. | 14, 16 | 1.30-2.00 |