InsulKrimp
- Part Number
- 190540099
- Category
- Ring and Spade Terminals
InsulKrimp Ring Tongue Terminal for Heavy Duty 16-14 AWG Wire
Physical Specifications
- barrelType
- Closed
- colorResin
- Yellow
- flammability
- 94V-0
- insulation
- PVC
- materialPlatingMating
- Tin
- netWeight
- 2.558/g
- packagingType
- Adhesive Tape on Reel
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- studSize
- 5/16" (M8)
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 6.40mm max.
- wireSizeAwg
- 14,16
- wireSizeMm
- 1.30-2.00
Keywords: 19054-0099, 0190540099
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863