Designing for Compact, Reliable Battery Pack Connections
Design engineers must efficiently route power and signal lines within compact battery enclosures without compromising efficiency or reliability. Safe, high-performance battery packs require robust connectors that can withstand high temperatures, mechanical shock and constant vibration throughout extended operating lifecycles. The need for field maintenance and upgrades calls for intuitive, modular connectivity solutions that can accelerate work and minimize errors.
Design engineers utilize integrated power-and-signal connectors to reduce component counts and optimize internal layouts within space-constrained battery housings. Vibration-resistant connectors with strong locking features ensure stable electrical connections, even in harsh conditions and during repeated use. Modular interconnect systems designed for rapid installation and tool-free servicing help save time and streamline field upgrades.
Molex offers compact, dual-purpose connectors that combine power and signal in a single interface, helping engineers maximize board space within densely packed battery management and control modules. These rugged connectors incorporate secure locking mechanisms to prevent accidental disconnection in high-vibration environments. Molex’s modular solutions support easy-to-install, tool-free wiring to simplify system assembly and upgrades.
Featured Products
Battery Pack Connectors for Energy Storage Systems
Signal routing is a challenge in tightly packed BESS units, potentially leading to bulkier systems or mechanical interference. Molex’s ultra-compact connectors feature minimal insertion force, facilitating signal routing in confined battery layouts while protecting mating surfaces from damage during assembly.
| Configuration | Pitch | Current (max.) | Wire Gauge | Circuits | |
|---|---|---|---|---|---|
| C-Grid and C-Grid III Connectors | Wire-to-board, board-to-board | 2.54mm | 3.0A | 36 to 22 AWG | 1 to 100 |
| iGrid Connectors | Wire-to-board | 2.00mm | 3.0A | 28 to 22 AWG | 10 to 40 |
| Nano-Fit Connectors | Wire-to-board, wire-to-wire | 2.50mm | 8.0A | 26 to 20 AWG | 2 to 16 |
| Micro-One Connectors | Wire-to-board | 2.00mm | 4.0A | 28 to 22 AWG | 2 to 8 |
| Mini-SPOX Connectors | Wire-to-board | 2.50mm | 4.0A | 28 to 22 AWG | 2 to 15 |
| DuraClik Connectors | Wire-to-board | 2.00mm | 3.0A | 30 to 22 AWG | 2 to 15 |
| Mini50 Connectors | Wire-to-board | 1.80mm | 4.0A | 26 to 22 AWG | 4 to 38 |
| ConnTAK50 Connectors | Wire-to-board | 1.80mm | 6.0A | 26 to 22 AWG | 2 to 6 circuits (single row), 10 and 22 circuits (dual row) |
Battery Management System (BMS) PCB and Signal Interface Connectors
Managing power and signal connections in tight BMS boards requires space-saving, flexible connectors that support mixed-function layouts. Miniaturized, modular connectors from Molex deliver power and signal transmission in a single interface, facilitating efficient PCB layouts while ensuring reliable connectivity.
| Configuration | Pitch | Voltage (max.) | Wire Gauge | Mounting Type | |
|---|---|---|---|---|---|
| Sabre Connectors | Wire-to-board, wire-to-wire | 7.50mm | 600V | 24 to 14 AWG | Through-hole technology (THT) |
| Micro-Fit Connectors | Wire-to-wire | 3.00mm | 600V | 30 to 18 AWG | THT |
| Mini-SPOX Connectors | Wire-to-board | 2.50mm | 250V | 28 to 22 AWG | THT |
| KK Connectors | Wire-to-board, board-to-board | 2.54, 3.96, 5.08mm | 250V AC/DC | 30 to 18 AWG | Surface-mount technology (SMT) or THT |
| C-Grid and C-Grid III Connectors | Wire-to-board, board-to-board | 2.54mm | 250V | 36 to 22 AWG | SMT or THT |
| H-DAC 64 Connectors | Wire-to-board, wire-to-wire | 2.50mm | 500V DC | 22 to 18 AWG | N/A |
Communication and Control Ports for Battery Pack Connections
BESS controllers need compact, vibration-tolerant communication ports that deliver power and signal reliably while fitting into tight PCB layouts. With secure locking mechanisms, rugged and space-saving connectors from Molex provide consistent signal integrity across challenging BESS communication interfaces.
| Configuration | Pitch | Current (max.) | Wire Gauge | Circuits | Locking | |
|---|---|---|---|---|---|---|
| Micro-Fit Connectors | Wire-to-board, board-to-board | 3.00mm | 10.5A | 30 to 18 AWG | 2 to 24 | Friction lock |
| Micro-One Connectors | Wire-to-board | 2.00mm | 4.0A | 28 to 22 AWG | 2 to 8 | Positive latch |
| DuraClik Connectors | Wire-to-board | 2.00mm | 3.0A | 30 to 22 AWG | 2 to 15 | Positive latch |
| MicroClasp Connectors | Wire-to-board | 2.00mm | 3.0A | 28 to 22 AWG | 2 to 40 | Friction lock (optional latch) |
| Configuration | Pitch | Current (max.) | Data Rate (max.) | Circuits | Locking | |
|---|---|---|---|---|---|---|
| HSAutoLink Interconnect System | Wire-to-board | 0.80, 1.27mm | 1.5A | 2.0Gbps | 4 to 5 | Positive lock |
| HSAutoLink II Interconnect System | Wire-to-board | 0.80, 1.27mm | 1.5A | 13.5Gbps | 6, 12, 14, hybrid | Positive lock |
| HSAutoLink C Interconnect System | Wire-to-board | 0.80mm | 1.25A (per terminal) | 40Gbps | 24 | Positive lock |
Power Distribution and High-Voltage Interfaces for Battery Pack Connections
BESS power connectors must deliver dependable, high-current performance while withstanding harsh environmental conditions. Molex power-dense connectors offer secure locking and vibration-tolerant sealing to ensure reliability in demanding power interfaces.
| Configuration | Pitch | Current (max.) | Voltage (max.) | Wire Gauge | Circuits | |
|---|---|---|---|---|---|---|
| Sabre Connectors | Wire-to-board, wire-to-wire | 7.50mm | 18.0A | 600V | 24 to 14 AWG | 2 to 8 |
| Mega-Fit Connectors | Wire-to-board, wire-to-wire | 5.70mm | 30.0A | 600V | 16 to 10 AWG | 2 to 12 |
| Micro-Lock Plus Connectors | Wire-to-board | 1.25, 2.00mm | 4.7A | 250V AC RMS/DC | 30 to 22 AWG | 2 to 16 (single row), 8 to 42 (dual row) |
| MX150 Connectors | Wire-to-board, wire-to-wire | 3.50mm | 22.0A | 60V | 22 to 14 AWG | 2 to 20 |
| CMC / CMX Connectors | Wire-to-board | 2.54mm (CMC); 2.50, 3.70mm (CMX) | 21.0A (CMC), 15.0A (CMX) | 32V DC | 22 to 12 AWG | 22 to 154 |
Sensor and Environmental Interfaces for Battery Pack Connections
BESS sensor and environmental interfaces require dependable, space-saving wiring to transmit accurate signals in confined spaces. Molex ultra-compact connectors combine low insertion force, fully isolated terminals and secure locking to ensure reliable sensor signals.
| Configuration | Pitch | Current (max.) | Wire Gauge | Circuits | |
|---|---|---|---|---|---|
| Mega-Fit Connectors | Wire-to-board, wire-to-wire | 5.70mm | 30.0A | 16 to 10 AWG | 2 to 12 |
| Sabre Connectors | Wire-to-board, wire-to-wire | 7.50mm | 18.0A | 24 to 14 AWG | 2 to 8 |
| Micro-Lock Plus Connectors | Wire-to-board | 1.25, 2.00mm | 4.7A | 30 to 22 AWG | 2 to 16 (single row), 8 to 42 (dual row) |
| MicroClasp Connectors | Wire-to-board | 2.00mm | 3.0A | 28 to 22 AWG | 2 to 40 |
| PicoBlade Connectors | Wire-to-board, wire-to-wire | 1.25mm | 2.5A | 32 to 26 AWG | 2 to 15 |
| Mini50 Connectors | Wire-to-board, wire-to-wire | 1.80mm | 4.0A | 26 to 22 AWG | 4 to 38 |
| MX64 Connectors | Wire-to-wire | 2.54mm | 10.0A | 22 to 18 AWG | 2 to 8 |
Charging Input Connections for Battery Pack
Charging interfaces in residential BESS must safely carry high currents in tight spaces while ensuring stable and vibration-resistant connectivity. Molex’s high-power-density connectors are designed with secure locking features and strong retention mechanisms to ensure reliable electrical performance during continuous charging cycles and in demanding BESS environments.
| Configuration | Pitch | Current (Max.) | Voltage (max.) | Wire Gauge | Circuits | |
|---|---|---|---|---|---|---|
| Mega-Fit Connectors | Wire-to-board, wire-to-wire | 5.70mm | 30.0A | 600V | 16 to 10 AWG | 2 to 12 |
| Sabre Connectors | Wire-to-board, wire-to-wire | 7.50mm | 18.0A | 600V | 24 to 14 AWG | 2 to 8 |
| Micro-Lock Plus Connectors | Wire-to-board | 1.25, 2.00mm | 4.7A | 250V AC RMS/DC | 30 to 22 AWG | 2 to 16 (single row), 8 to 42 (dual row) |