Back to Industries & Applications
Product Highlights
Pitch: | Circuits: | Wire AWG: |
---|---|---|
2.54mm | 2 - 8 | 18 - 22 |
Features and Benefits
Meets all USCAR footprints and testing requirements for 0.64mm square-pin connector systems:
Compliance with OEM directives
Four polarization options available in four different colors:
Prevents mis-mating
Accommodates 18-22 AWG wires and ISO metric wires:
Supports US and offshore wire requirements
Available with or without CPA:
Adds locking protection when CPA is used
IP67-rated matte seals:
Eliminates secondary operations and costs needed for cable seals
Integrates with automotive OEM-approved terminal systems:
For maximum design freedom
Led Module: Terminal retention force of 100N:
Offers secure terminal retention and superior reliability
Led Module: Wide latch for clear audible click:
Facilitates secure mating
Led Module: Polarization options in 3 colors:
• Eliminates mating and assembly errors
• Color-coded to correspond to polarity
Led Module: Matte Seal:
Eliminates the need for individual wire seal, improving production time and ruggedness
Led Module: Terminal Position Assurance (TPA):
Locks terminals in place and prevents terminal backouts for secure connections
Overview
Small and compact, the MX64 single row female connectors set the standard for 2.54mm pitch sealed connectors that are available in a variety of sizes. These connectors allow for the greatest level of flexibility by accommodating three different female terminal systems.
Molex's MX64 Sealed Connectors for LED modules feature TPA with a high-retention force that provides electrical reliability in rugged environments. A wide latch provides an audible click to ensure secure mating, which eliminates the time required to check connection quality as well as guarding against end-product failures. The housings are available in different color and key options, providing polarization which helps to minimize the mismating.s.
Applications
This is not a definitive list of applications for this product. It represents some of the more common uses.