Skip to main content
Tower accessories for telecommunications infrastructure

RF Solutions

Tower Accessories for Telecom Infrastructure

Offering durable, weatherproof solutions for installers of telecommunications equipment, Tower Accessories support the demands of modern network infrastructures. These mounts, brackets and cable management solutions mitigate the effects of passive intermodulation (PIM) and electromagnetic interference (EMI) while helping ensure reliable performance and enhanced longevity in harsh environmental conditions and high-density installations.

Feeder Cable Clamps

Snap-in Hangers

Mounting Adapters

Low PIM Mounting Adapters

Cold Shrink Tubes

Grounding Kits

Mounting Band Hose Clamps

Insert Adapters

Cable Grips

Cable Grip

Features and Benefits


Telecommunications companies need hardware solutions that can accommodate a range of cable sizes and types, simplifying installation. These solutions need high-quality components that mitigate the effects of PIM and EMI to enable use with high-density applications. The accessories must also work reliably in a variety of climates and environments.

Rugged accessories optimized for versatility can reduce installation time, simplify inventory management through compatibility of parts and reduce assembly errors. Consistent performance and adaptability of components help minimize maintenance needs and network downtime while supporting scalability across large networks and diverse environments. Robust, high-quality construction lengthens product lifespans and enhances dependability, with reduced maintenance and replacement costs providing a lower total cost of ownership while improving network reliability and uptime.

Tower Accessories from Molex offer solutions that support multiple cable sizes and configurations, including grounding kits and cold-shrink tubes. These solutions are designed with PIM mitigation and EMI shielding to improve the performance of high-speed network environments. Options that support high-density installations also enhance adaptability and system reliability. The accessories feature corrosion-resistant construction and materials, enabling them to function reliably in extreme temperatures between -40 and +85°C.

Engineered for Harsh Environments and Long-Term Durability

High-quality components using industry-standard hardware help reduce network downtime and accelerate deployment by minimizing installation time, simplifying integration into existing systems and reducing the frequency of installation errors. The durability of these accessories extends the product lifespan and lowers the total cost of ownership.

Tower Accessories dual-side, one-hole feeder cable clamp for 5/8" coaxial cable

Optimized Signal Integrity Using Low-PIM Mounting Adapters

Adapters designed to mitigate PIM and EMI help enhance signal integrity in high-density and high-speed installations. This performance helps improve network reliability and reduce system downtime while building customer satisfaction and minimizing maintenance costs.

Tower Accessories dual-side, three-hole feeder cable clamp for 7/8" coaxial cable

Simplified Inventory Management and Assembly Operations

 A full suite of versatile designs utilizes industry-standard hardware and offers multiple configurations for cable sizes including 1/2″, 7/8″ and 1-5/8″. The suite of standardized designs improves compatibility with existing infrastructure and reduces installation errors.

Tower Accessories dual-side, three-hole feeder cable clamp for 1-5/8" coaxial cable

Enhances reliability and durability
Corrosion-resistant and ultraviolet (UV) light-resistant materials, together with weatherproofing options like cold-shrink tubes, prolong the lifespan of installations, minimize maintenance needs and reduce the total cost of ownership.

Delivers reliable performance in harsh environments
The accessories are engineered to function effectively and consistently at extreme temperatures found in outdoor installations and in challenging climates, minimizing the risk of failure.

Improves performance in dense installations
Adapters designed to mitigate PIM help reduce electrical interference and enhance signal integrity in high-density environments.

Datasheets and Guides


Applications by Industry


AM/FM Radio
Broadcasting equipment
Tower-based communications systems
Wireless telecommunications equipment

Broadband fixed wireless access systems
Public-safety/land mobile radio devices

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Tower Accessories?

Tower Accessories are specialized components designed to support the installation, operation and maintenance of telecommunications towers. These include cable hangers, grounding kits, angle adapters, cable grips and other solutions that ensure durability, easy installation and reliable performance in diverse environmental conditions.

What materials are used in Tower Accessories to withstand environmental degradation?

These accessories utilize UV- and corrosion-resistant materials such as stainless steel and EPDM rubber, ensuring durability and long-term performance, even in harsh environments.

How do Tower Accessories perform in extreme weather conditions?

Designed to operate effectively from -40 to +85°C, the accessories maintain reliable performance in both extreme cold and hot climates, providing robust endurance to withstand various environmental challenges.

What solutions are available for installations in coastal areas?

Corrosion-resistant solutions are specifically designed to withstand high humidity and salt exposure in coastal environments, ensuring the longevity and structural integrity of installations.

How can installation efficiency be improved with these products?

Intuitive components such as snap-in hangers and standardized grounding kits simplify and speed up installation processes, reducing setup time and labor costs.

What measures are taken to ensure signal integrity and reduce electrical interference?

Low-PIM angle adapters are engineered to minimize signal degradation and electrical interference, optimizing network performance and ensuring reliable communication.