Skip to main content
High-performance Molex RF jumper cable with corrugated design.

RF Solutions

RF Jumper Cables for Reliable Telecom and 5G Networks

RF Jumper Cables provide high-quality signal transmission with minimal loss, enabling efficient and reliable transmission for wireless communication and radio systems. The shielded corrugated cable design improves signal integrity, while enhanced cable construction enables a high degree of flexibility and resilience, delivering long-term reliability in harsh outdoor environments.

Frequency Range Cable Sizes Connector Types
380 MHz to 6 GHz 1/4" (6.4mm), 3/8" (15.9mm), 1/2" (12.7mm) helical; 1/2" (12.7mm) annular 7/16 DIN, 4.3-10, NEX10, N-Type, 2.2-5

Features and Benefits


Telecommunications companies challenged to expand network bandwidth and capability need tower cable connections that provide exceptional signal integrity and robust durability in harsh outdoor conditions. These connectivity solutions must also help streamline deployments, accelerating installation work and simplifying maintenance by using components that are compatible with existing infrastructure.

Molex’s RF Jumper Cables utilize a corrugated, shielded design that minimizes loss and optimizes signal integrity. This performance, together with rugged materials that minimize network downtime in challenging conditions, improves signal quality for consistent reliability. Robust and flexible materials streamline installation work, accelerate deployments and minimize the need for maintenance by making routing easier without sacrificing durability. A variety of high-performance connector types, cable sizes and frequencies are available to ensure these cables are compatible with existing networks. This enables seamless integration and faster deployment.

Low-PIM RF Jumper Cables for Enhanced Signal Integrity

The shielded corrugated cable design mitigates passive intermodulation (PIM) and provides robust mechanical strength, ensuring the clear and reliable signal transmission necessary for essential wireless applications.

1/2-inch flexible corrugated Molex RF jumper cable with 4.3-10 to DIN 7/16 interfaces.

Flexible RF Jumper Cable Design for Complex Installations

The helical corrugated cable construction allows easy routing through tight spaces and complex tower setups without compromising cable integrity or durability, making installation easier. This helps minimize maintenance costs and deployment time, accelerating maintenance operations.

Molex 4.3-10 to 1/2 inch Helical Flexible RF jumper cable, low PIM coaxial jumper.

Durable, High-Performance Materials for Harsh Environments

Robust construction using high-quality materials helps the cables resist ultraviolet degradation, crushing, bending, corrosion and harsh-weather damage, ensuring long-term durability in demanding outdoor applications.

Molex 4.3-10 to 1/4 Inch NEX 10 flexible coaxial RF jumper cable, low PIM design.

Ensures reliable operation in demanding environments
Rugged materials and IP68-rated sealing permit the cables to withstand moisture, physical stress and temperature fluctuations between -40 and +85°C, reducing the risk of a shortened product lifespan.

Withstands water exposure in outdoor applications
Available weatherproof boots provide additional water ingress protection for connectors after the cable has been installed, minimizing connection failures and corrosion.

Delivers exceptional signal integrity
The corrugated construction mitigates PIM and reduces signal loss and interference, maintaining superior signal quality.

Simplifies and accelerates installation
Flexible cable construction makes routing easier, reducing installation time and improving efficiency for network deployments.

Improves design flexibility
Various connector types, cable sizes and frequency ranges from 380 MHz to 6 GHz allow users to meet specific application demands and minimize design time.

Reduces maintenance costs
Resilient design, robust materials and 100% quality testing of every jumper minimize the need for maintenance, reducing the total cost of ownership.

Datasheets and Guides


Applications by Industry


AM/FM radio systems
Tower-based communications systems
Wireless telecommunications equipment

Distributed antenna systems
Public-safety/land mobile radio devices

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What is the basic concept and primary function of an RF jumper in a communications system?

The RF jumper is a cable used to connect two RF devices or components, such as antennas, transmitters or receivers, in a communications system. Its primary role is to ensure efficient signal transfer.

What is the significance of the corrugated design in RF jumpers, and how does it benefit cable installation and durability?

The “corrugated” design refers to the cable’s outer conductor, which features a corrugated, or ridged, structure. This enhances the cable’s flexibility, making it easier to install in tight or complex spaces while simultaneously providing greater durability. The corrugated design also helps in maintaining the cable’s shape and protecting the internal structures from physical stress and environmental factors.

What are the key performance metrics for Corrugated RF Jumper Cables that ensure superior signal integrity?

Corrugated RF Jumper Cables are designed with advanced material technology and precision engineering, contributing to enhanced PIM performance and superior shielding capabilities. These features ensure minimal signal loss and interference, maintaining high-quality signal transmission even in challenging environments. The robust construction also provides excellent resistance to environmental stressors, ensuring consistent performance over time.

How do Corrugated RF Jumper Cables ensure compatibility with existing network infrastructure?

The jumper cables are available in various lengths and connector types to match specific system requirements, ensuring compatibility and ease of integration. Additionally, the use of industry-standard connectors helps maintain compatibility across diverse network setups.

How can Corrugated RF Jumper Cables simplify the installation process in complex environments?

Flexible cable construction allows for easy routing and installation in tight or constrained spaces. The lightweight and compact form factor reduces installation complexity and physical strain, enabling quicker deployment. These design attributes help installers efficiently manage challenging installation scenarios while minimizing labor costs and time.

What maintenance practices should be followed to maximize the lifespan of Corrugated RF Jumper Cables?

It is recommended to regularly inspect the cables for any signs of physical damage or wear, especially at connection points. The integrated strain relief features help reduce stress on the cables. Maintaining clean and secure connections will further extend their lifespan. Additionally, periodic testing for signal integrity can help identify any potential issues before they affect system performance.