Skip to main content
Molex MMCX PoC Connectors

RF Solutions

MMCX Connectors

MMCX Connectors, designed for compact and lightweight integration in telecommunications and consumer electronics, feature a unique snap-on interface which ensures mechanical stability without compromising the device’s form factor. The MMCX Power-over-Coax (PoC) Connectors are engineered for dynamic environments and feature a full-locking mating mechanism with zero gap and a non-snap ring design. These features provide stable and reliable ground (GND) connections for applications where continuous GND continuity is crucial. With a robust positive GND connection and a full-locking mating mechanism, this connector guarantees stable performance and secure connections, even under mechanical stress, while facilitating efficient power delivery. 

Frequency Range Connector VSWR (max.) Operating Temperature
DC to 6 GHz 1.25 (-19dB), DC to 4 GHz, 1.4 (-16dB), 4 GHz to 6 -65 to +125°C

MMCX Jacks

MX150 PCB Header

MMCX Plug

MMCX Cable

MMCX Adapters

MMCX Cable Assemblies

MMCX PoC

Features and Benefits


There is a growing trend to adopt smaller and more compact devices. Customers need connectors that provide powerful performance without occupying much space. The small form factor of the MMCX Connectors meets the demand for powerful performance in a compact size, which is essential for modern applications where space is at a premium.

The rise of remote and mobile applications demands connectors that integrate power and data delivery to enhance device portability and efficiency. The combination of power and data delivery in a single, compact form factor streamlines the overall design process of the MMCX PoC Connectors. It reduces the number of required cables and connectors, improving device portability and reliability.

Industries such as automotive, aerospace and industrial automation require robust connectors with secure locking that can withstand extreme conditions to prevent failures and reduce maintenance costs. The full-locking mechanism and zero gap of the MMCX PoC Connectors ensure that connections remain stable even under mechanical stress, providing the reliability required in these industries.

Stable and Reliable Signal Integrity 

The MMCX PoC Connectors feature a robust ground connection and full-locking mating mechanism with a zero-gap, non-snap ring design. This design ensures stable and reliable signal integrity, preventing performance degradation even in harsh environments. It enhances operational efficiency by reducing the risk of low-level current drops and video signal interruptions, maintaining high performance in critical applications like automotive mirrors. 

Molex MMCX PoC Connectors

Integrated Power and Data Delivery 

The integrated power and data delivery feature of the MMCX PoC Connectors in a single, compact form factor streamlines the design process by reducing the number of required cables and connectors, enhancing device portability and reliability. The compact design ensures that devices remain lightweight because of fewer cables and connectors. It minimizes potential points of failure, making it ideal for applications such as drones, portable electronics and smart home systems. 

Molex MMCX PoC Connectors

Seamless Integration and Compliance 

MMCX PoC Connectors comply with industry standards and are backward compatible with MMCX products that meet the IEC 61169-52 interface specification, allowing for easy integration into existing systems without the need to redesign PCB layouts and reducing both direct and indirect costs. This compliance ensures interoperability, shortens development cycles and expands market opportunities, providing a competitive edge and enhancing revenue potential. 

Molex MMCX PoC Connectors

MMCX Connectors

Wide Frequency Range
Operates across a broad frequency spectrum. Provides flexibility for use in diverse applications, from telecommunications and broadcasting to aerospace and defense, broadening the potential user base.  

High Temperature Tolerance
Engineered to withstand extreme temperature variations. Delivers consistent performance and reliability in harsh environments, reducing the risk of connector failure in critical applications. 

Compact and Lightweight Design
Small form factor with minimal weight. Ideal for portable and space-constrained applications, maintaining device efficiency and ease of handling without compromising performance.  

MMCX PoC Connectors

Flexible Compatibility Options
Compatible with various coaxial cable types and standards.  Offers versatility in integration, enabling use across different devices and systems without the need for extensive modifications.  

Enhanced Signal Integrity
Designed to maintain signal integrity even at high data rates. Prevents performance degradation, ensuring reliable operation in applications demanding real-time data processing, such as AI and autonomous systems.

Datasheets and Guides


Applications by Industry


GPS antennas

Centralized monitoring and control (CMC) panels
Digital rearview mirrors
Driver monitoring systems
Telematics systems

Wireless meter readers

Medical devices

GPS
Wireless antennas

 

Wireless LAN
Wireless PN (Bluetooth)
Wireless WAN

Computer connections – LAN/WAN
GPS tracking, positions and navigation devices
Wireless antennas
Wireless base stations
Wireless LAN (WLAN)

GPS receivers and consumer electronics
GPS surveying equipment
IOT – Open path gas leak detector, sensors, video devices
Vehicle-mounted GPS antennas

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


How does the connector ensure signal integrity and reliability in challenging environments?​

The MMCX Connector ensures stable, reliable connections even in dynamic and harsh environments, effectively preventing low-level current drops and video signal interruptions, which can lead to performance issues such as​ blank displays in automotive mirrors.​

What solutions does the connector offer for complex power delivery in remote or mobile devices?​

By integrating power and data delivery into a single, compact form factor, the MMCX PoC Connector streamlines design and conserves space, making it ideal for applications such as drones and portable electronics where traditional, multi-cable setups are cumbersome and inefficient.

How can this connector help reduce system integration and upgrade costs?​

The connector's backward-compatible design enables it to seamlessly integrate with existing PCB layouts and receptacles, significantly reducing the need for costly and time-consuming redesigns and facilitating smoother system upgrades.

How does the connector comply with industry standards and adapt to future requirements?​

The MMCX PoC Connector complies with current industry standards, ensuring interoperability and market acceptance. Its adaptable design accommodates evolving standards, guaranteeing long-term viability and reliability for high-speed data transfer requirements.