Skip to main content
Flexible Hybrid Electronics (FHE)

Printed Electronics

Flexible Hybrid Electronics (FHE)

Flexible Hybrid Electronics are ideal for low-power and low-signal applications where space is a premium. By choosing FHE, you can design a product that bends or flexes, taking advantage of highly scalable manufacturing processes. Molex FHE leverages world-class printing, SMT component attachment, and die cutting, making FHE particularly desirable.

Overview


At Molex, we take a multidimensional approach to develop complete, integrated solutions that turn your ideas into reality. With the industry's broadest printed electronics capabilities and the expertise to develop solutions that solve your electromechanical challenges, we can advise you on the best fit for your needs, balancing performance, durability, weight, scalability and other requirements. 

Molex printed electronics capabilities utilize highly scalable printing and converting processes, including laser-cutting, die-cutting and lamination. With traces as narrow as 0.127mm (0.005"), Molex can help you achieve the circuit density and form factor you need for your application. 

Coupled with our printed electronics capabilities, Molex engineers developed a world-class method to solder components to silver inks on polyester substrates, allowing electronics to flex and bend to fit into tight spaces. We have streamlined our process to boost reliability, even in the most challenging conditions. These combined printing and SMT capabilities enable best-in-class FHE solutions for our customers. 

Our Customer Engagement Model
Providing Reliable Design and Engineering Expertise

Image

END-TO-END DESIGN

Close collaboration with our customers

Image

GLOBAL SUPPORT

Design and manufacturing in Europe, Asia and North America

Image

TRUSTED PROVIDER

Dedicated, cross-functional team with customer-first approach

Image

PROVEN HISTORY

More than 80 years of innovation

 

 

Consumer

Consumer and smart home appliances, wearables, VR/AR, and handheld devices - where size, flexibility and cost matter. Flexible circuits can wrap around a wrist or a torso, powering many fitness wearables.

Data Logging and Smart Tags

Sensor products, RFID, data logging and other Internet-of-Things (IoT) applications to wirelessly monitor environmental conditions.

Medical

Diagnostic and therapeutic medical devices that enable telehealth and remote monitoring - disposable single-use devices such as temperature, oxygen and heart rate monitoring. 

Automotive

Sensors and controls for instrument panels and the center stack with smaller, lighter, less expensive silver flexible circuits - well suited throughout the dashboard user interface and smart surfaces. 

Features and Benefits


FLEXIBLE HYBRID ELECTRONICS

  • Lightweight
  • Flexible
  • Thin
  • Environmentally friendly

Additional Resources


Brochure

Flexible Hybrid Electronics (FHE) Brochure

Image

Industries