Skip to main content

Mega-Fit

Part Number
1715960005
Category
PCB Headers and Receptacles

Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 6 Circuits, Circuits 2, 4, and 6 Voided, First Mate / Last Break, 0.76µm Gold (Au) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tray, Black

Physical Specifications

breakaway
No
circuitsLoaded
3
circuitsMaximum
6.0
colorResin
Black
durabilityMatingCyclesMax
200
firstMateLastBreak
Yes
glowWireCapable
Yes
keyingToMatingPart
No
lockToMatingPart
Yes
matedHeight
16.78mm
materialMetal
High Conductivity Copper
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
Liquid Crystal Polymer (LCP)
netWeight
3.309/g
numberOfRows
2.0
orientation
Right Angle
packagingType
Tray
pcbLocator
Yes
pcbRetention
Yes
pcbThicknessRecommended
1.58mm,2.36mm
pcTailLength
3.60mm
pitchMatingInterface
5.70mm
pitchTerminationInterface
5.70mm
platingMinMating
0.762µm
platingMinTermination
2.540µm
polarizedToMatingPart
Yes
polarizedToPcb
Yes
shrouded
Shrouded
temperatureRangeOperating
-40° to +120°C
terminationInterfaceStyle
Through Hole
unmatedHeight
14.53mm

Electrical Specifications

currentMaximumPerContact
23.0A
voltageMaximum
600V AC (RMS)/DC

Keywords: 171596-0005, 1715960005

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Mega-Fit - 1715960005 - Image 1 Mega-Fit - 1715960005 - Image 2 Mega-Fit - 1715960005 - Image 3
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life