産業とアプリケーション
Mega-Fit
- 品番
- 1715960005
- カテゴリ
- PCB Headers and Receptacles
Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 6 Circuits, Circuits 2, 4, and 6 Voided, First Mate / Last Break, 0.76µm Gold (Au) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tray, Black
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 3
- circuitsMaximum
- 6.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- firstMateLastBreak
- Yes
- glowWireCapable
- Yes
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- matedHeight
- 16.78mm
- materialMetal
- High Conductivity Copper
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 3.309/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.58mm,2.36mm
- pcTailLength
- 3.60mm
- pitchMatingInterface
- 5.70mm
- pitchTerminationInterface
- 5.70mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- temperatureRangeOperating
- -40° to +120°C
- terminationInterfaceStyle
- Through Hole
- unmatedHeight
- 14.53mm
Electrical Specifications
- currentMaximumPerContact
- 23.0A
- voltageMaximum
- 600V AC (RMS)/DC
キーワード: 171596-0005, 1715960005
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863