Skip to main content

Impact

Part Number
0761451626
Category
Backplane Connectors

Impact 100 Ohm 6 Pair Vertical Backplane Header, Unguided, Dual Endwall, 16 Columns, 288 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free

Physical Specifications

circuitsLoaded
288
circuitsMaximum
288.0
colorResin
Black
durabilityMatingCyclesMax
200
firstMateLastBreak
No
guideToMatingPart
No
keyingToMatingPart
No
materialMetal
High Performance Alloy (HPA)
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
6.510/g
numberOfColumns
16
numberOfPairs
6
numberOfRows
18.0
orientation
Vertical
packagingType
Tray
pcbLocator
No
pcbRetention
No
pcbThicknessRecommended
1.00mm
pcTailLength
1.40mm
pitchMatingInterface
1.90mm
pitchTerminationInterface
1.90mm
platingMinMating
0.762µm
polarizedToPcb
No
stackable
No
temperatureRangeOperating
-55° to +85°C
terminationInterfaceStyle
Through Hole - Compliant Pin

Electrical Specifications

currentMaximumPerContact
0.75A
dataRate
25.0 Gbps
impedance
100Ω
shielded
No
shieldType
N/A
voltageMaximum
30V AC (RMS)/DC

Keywords: 76145-1626, 0761451626

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 34; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Impact - 0761451626 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life