Skip to main content

VersaKrimp

Part Number
0191930100
Category
Ring and Spade Terminals

VersaKrimp Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 7/16" (M11), Plated, Tape and Reel

Physical Specifications

barrelType
Closed - Brazed
insulation
None
materialMetal
Copper Alloy
materialPlatingMating
Tin
netWeight
2.849/g
packagingType
Adhesive Tape on Reel
platingMinMating
2.540µm
platingMinTermination
2.540µm
studSize
7/16" (M11)
temperatureRangeOperating
149°C
terminationInterfaceStyle
Crimp or Compression
wireSizeAwg
10,12
wireSizeMm
4.00-6.00

Keywords: 19193-0100, 0191930100

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
VersaKrimp - 0191930100 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life