4.3-10
- Part Number
- 731626681
- Category
- RF / Coaxial Connectors
4.3-10 Plug, Straight, Solder, 4-Hole Flange Mount, Solder, for RG-402 (.141" Semi-Rigid) Cable, Brass Body, Tri-Metal Plated, Tray, 50 Ohms
Physical Specifications
- cableAttachment
- Solder
- gender
- Plug
- keyingToMatingPart
- N/A
- orientation
- Straight
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Flange
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- RG-402,.141" Semi-Rigid Coaxial
Electrical Specifications
- frequency
- 12 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 1800 Vrms@Sea Level
Keywords: 73162-6681, 0731626681
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed