Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
873680824 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.38µm Gold (Au) Plating, 8 Circuits, Lead-Free | 8 | 8 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.270/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.381µm | 2.540µm | Yes | -55° to +105°C | Surface Mount | |
873680825 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.76µm Gold (Au) Plating, 8 Circuits, Lead-Free | No | 8 | 8 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.272/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.762µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873680826 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.25µm Gold (Au) Plating, 8 Circuits, Lead-Free | No | 8 | 8 | Black | 25 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.257/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 2.540µm | No | -55° to +105°C | Surface Mount | ||
873681024 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.38µm Gold (Au) Plating, 10 Circuits, Lead-Free | 10 | 10 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.335/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.381µm | 2.540µm | Yes | -55° to +105°C | Surface Mount | |
873681025 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.76µm Gold (Au) Plating, 10 Circuits, Lead-Free | No | 10 | 10 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.337/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.762µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873681026 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.25µm Gold (Au) Plating, 10 Circuits, Lead-Free | No | 10 | 10 | Black | 25 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.318/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 2.540µm | No | -55° to +105°C | Surface Mount | ||
873681112 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.38µm Gold (Au) Plating, 12 Circuits, Lead-Free | No | 12 | 12 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.421/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount |
873681224 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.38µm Gold (Au) Plating, 12 Circuits, Lead-Free | No | 12 | 12 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.402/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.381µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873681225 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.76µm Gold (Au) Plating, 12 Circuits, Lead-Free | No | 12 | 12 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.402/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.762µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873681226 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.25µm Gold (Au) Plating, 12 Circuits, Lead-Free | No | 12 | 12 | Black | 25 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.380/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 2.540µm | No | -55° to +105°C | Surface Mount | ||
873681424 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.38µm Gold (Au) Plating, 14 Circuits, Lead-Free | No | 14 | 14 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.464/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.381µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873681425 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.76µm Gold (Au) Plating, 14 Circuits, Lead-Free | No | 14 | 14 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.467/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.762µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873681426 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.25µm Gold (Au) Plating, 14 Circuits, Lead-Free | No | 14 | 14 | Black | 25 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.441/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 2.540µm | No | -55° to +105°C | Surface Mount | ||
873681624 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.38µm Gold (Au) Plating, 16 Circuits, Lead-Free | 16 | 16 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.531/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.381µm | 2.540µm | Yes | -55° to +105°C | Surface Mount | |
873681625 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.76µm Gold (Au) Plating, 16 Circuits, Lead-Free | No | 16 | 16 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.532/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.762µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873681626 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.25µm Gold (Au) Plating, 16 Circuits, Lead-Free | No | 16 | 16 | Black | 25 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.502/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 2.540µm | No | -55° to +105°C | Surface Mount | ||
873681824 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.38µm Gold (Au) Plating, 18 Circuits, Lead-Free | 18 | 18 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.594/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.381µm | 2.540µm | Yes | -55° to +105°C | Surface Mount | |
873681825 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.76µm Gold (Au) Plating, 18 Circuits, Lead-Free | No | 18 | 18 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.597/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.762µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873681826 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.25µm Gold (Au) Plating, 18 Circuits, Lead-Free | No | 18 | 18 | Black | 25 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.564/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 2.540µm | No | -55° to +105°C | Surface Mount | ||
873682024 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.38µm Gold (Au) Plating, 20 Circuits, Lead-Free | 20 | 20 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.659/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.381µm | 2.540µm | Yes | -55° to +105°C | Surface Mount | |
873682025 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.76µm Gold (Au) Plating, 20 Circuits, Lead-Free | No | 20 | 20 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.662/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.762µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873682026 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.25µm Gold (Au) Plating, 20 Circuits, Lead-Free | No | 20 | 20 | Black | 25 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.625/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 2.540µm | No | -55° to +105°C | Surface Mount | ||
873682224 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.38µm Gold (Au) Plating, 22 Circuits, Lead-Free | No | 22 | 22 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.727/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.381µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873682225 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.76µm Gold (Au) Plating, 22 Circuits, Lead-Free | No | 22 | 22 | Black | 25 | 94V-0 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.727/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 0.762µm | 2.540µm | Yes | -55° to +105°C | Surface Mount |
873682226 | Milli-Grid Receptacle, Surface Mount, Side Entry, 0.25µm Gold (Au) Plating, 22 Circuits, Lead-Free | No | 22 | 22 | Black | 25 | No | None | Phosphor Bronze | Gold | Tin | Nylon | 0.686/g | 2 | Right Angle | Tube | Yes | Yes | 2.00mm | 2.540µm | No | -55° to +105°C | Surface Mount |