Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
532540270 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 2 Circuits, Tray, 3.50mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 138.000/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532540370 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 3 Circuits, Tray, 3.50mm PC Tail Length | No | 3 | 3 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 185.000/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532540470 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 4 Circuits, Tray, 3.50mm PC Tail Length | No | 4 | 4 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 232.000/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532540570 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 5 Circuits, Tray, 3.50mm PC Tail Length | No | 5 | 5 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 278.800/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532540670 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 6 Circuits, Tray, 3.50mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 325.900/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532540770 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 7 Circuits, Tray, 3.50mm PC Tail Length | No | 7 | 7 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 372.800/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532540870 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 8 Circuits, Tray, 3.50mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 419.800/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532540970 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 9 Circuits, Tray, 3.50mm PC Tail Length | No | 9 | 9 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 466.700/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532541070 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 10 Circuits, Tray, 3.50mm PC Tail Length | No | 10 | 10 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 513.700/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532541170 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 11 Circuits, Tray, 3.50mm PC Tail Length | No | 11 | 11 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 560.500/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532541270 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 12 Circuits, Tray, 3.50mm PC Tail Length | No | 12 | 12 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 607.600/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532541370 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 13 Circuits, Tray, 3.50mm PC Tail Length | No | 13 | 13 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 654.400/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532541470 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 14 Circuits, Tray, 3.50mm PC Tail Length | No | 14 | 14 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 701.300/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
532541570 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, 15 Circuits, Tray, 3.50mm PC Tail Length | No | 15 | 15 | Natural | 30 | No | No | Yes | Brass | Tin | Tin | Nylon | 748.500/mg | 1 | Right Angle | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole |