Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22035025 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 2 Circuits, Bag, 3.50mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 223.020/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035035 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 3 Circuits, Bag, 3.50mm PC Tail Length | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 305.220/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035045 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 4 Circuits, Bag, 3.50mm PC Tail Length | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 387.420/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035055 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 5 Circuits, Bag, 3.50mm PC Tail Length | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 469.620/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035065 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 6 Circuits, Bag, 3.50mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 551.820/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035075 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 7 Circuits, Bag, 3.50mm PC Tail Length | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 634.020/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035085 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 8 Circuits, Bag, 3.50mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 716.220/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035095 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 9 Circuits, Bag, 3.50mm PC Tail Length | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 798.420/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035105 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 10 Circuits, Bag, 3.50mm PC Tail Length | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 880.620/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035115 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 11 Circuits, Bag, 3.50mm PC Tail Length | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 962.820/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035125 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 12 Circuits, Bag, 3.50mm PC Tail Length | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1045.020/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035145 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 14 Circuits, Bag, 3.50mm PC Tail Length | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1209.430/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22035155 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 15 Circuits, Bag, 3.50mm PC Tail Length | No | 15 | 15 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1291.630/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
99990986 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 2 Circuits, Bag, with Swaged PC Tails | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 223.020/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
99990987 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 3 Circuits, Bag, with Swaged PC Tails | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 305.220/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
99990988 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 4 Circuits, Bag, with Swaged PC Tails | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 387.420/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
99990989 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 5 Circuits, Bag, with Swaged PC Tails | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 469.620/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
99990990 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 6 Circuits, Bag, with Swaged PC Tails | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 551.820/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
99990991 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 7 Circuits, Bag, with Swaged PC Tails | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 634.020/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
99990992 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 8 Circuits, Bag, with Swaged PC Tails | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 716.220/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
99990993 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 9 Circuits, Bag, with Swaged PC Tails | No | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 798.420/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole |
99990994 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 10 Circuits, Bag, with Swaged PC Tails | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 880.620/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
99990995 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 11 Circuits, Bag, with Swaged PC Tails | No | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 962.820/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole |
99990996 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 12 Circuits, Bag, with Swaged PC Tails | No | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1045.020/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole |
99990997 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Vertical, Through Hole, Tin Plating, 13 Circuits, Bag, with Swaged PC Tails | No | No | 13 | 13 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1127.220/mg | 1 | Vertical | Bag | 3.50mm | No | Yes | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole |