Automotive
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5054330821 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 8 Circuits, Black | No | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 584.490/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5054330831 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 8 Circuits, with Pick-and-Place Tape, Black | No | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 584.490/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5054330841 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 8 Circuits, Black | No | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 584.490/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5054330851 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 8 Circuits, with Pick-and-Place Tape, Black | No | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 584.490/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5054330861 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 8 Circuits, Black | No | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 584.490/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5054330871 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 8 Circuits, Black | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 584.490/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5054330881 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 8 Circuits, with Pick-and-Place Tape, Black | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 747.801/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5054330891 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 8 Circuits, with Pick-and-Place Tape, Black | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 584.490/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5054331021 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 10 Circuits, Black | No | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 671.650/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5054331031 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 10 Circuits, with Pick-and-Place Tape, Black | No | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 671.650/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5054331041 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 10 Circuits, Black | No | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 671.650/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5054331051 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 10 Circuits, with Pick-and-Place Tape, Black | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 671.650/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5054331061 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 10 Circuits, Black | No | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 671.650/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5054331071 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 10 Circuits, Black | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 671.650/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5054331081 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 10 Circuits, with Pick-and-Place Tape, Black | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 825.316/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5054331091 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 10 Circuits, with Pick-and-Place Tape, Black | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 671.650/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5054331221 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 12 Circuits, Black | No | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 753.910/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5054331231 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 12 Circuits, with Pick-and-Place Tape, Black | No | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 753.910/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5054331241 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 12 Circuits, Black | No | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 753.910/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5054331251 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 12 Circuits, with Pick-and-Place Tape, Black | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 753.910/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5054331261 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 12 Circuits, Black | No | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 753.910/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5054331271 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 12 Circuits, Black | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 753.910/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5054331281 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 12 Circuits, with Pick-and-Place Tape, Black | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 897.938/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5054331291 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 12 Circuits, with Pick-and-Place Tape, Black | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 753.910/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5054331421 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 14 Circuits, Black | No | No | 14 | 14 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 841.060/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |