Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
465623127 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 10 Signal Circuits, Press Fit Tail | No | 10 | 10 | Black | 200 | 94V-0 | No | Side, Yes | None | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 4.828/g | 5 | Vertical | Tray | 2.50mm | No | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 10s | No | -40° to +105°C | Through Hole - Compliant Pin |
465623128 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 15 Signal Circuits, Press Fit Tail | No | 15 | 15 | Black | 200 | 94V-0 | No | Side, Yes | None | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 5.416/g | 5 | Vertical | Tray | 2.50mm | No | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 15s | No | -40° to +105°C | Through Hole - Compliant Pin |
465623129 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 20 Signal Circuits, Press Fit Tail | No | 20 | 20 | Black | 200 | 94V-0 | No | Side, Yes | None | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 6.003/g | 5 | Vertical | Tray | 2.50mm | No | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 20s | No | -40° to +105°C | Through Hole - Compliant Pin |
465623130 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 25 Signal Circuits, Press Fit Tail | No | 25 | 25 | Black | 200 | 94V-0 | No | Side, Yes | None | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 6.590/g | 5 | Vertical | Tray | 2.50mm | No | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 25s | No | -40° to +105°C | Through Hole - Compliant Pin |
465623131 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 30 Signal Circuits, Press Fit Tail | No | 30 | 30 | Black | 200 | 94V-0 | No | Side, Yes | None | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 7.178/g | 5 | Vertical | Tray | 2.50mm | No | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 30s | No | -40° to +105°C | Through Hole - Compliant Pin |
465623132 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 35 Signal Circuits, Press Fit Tail | No | 35 | 35 | Black | 200 | 94V-0 | No | Side, Yes | None | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 7.761/g | 5 | Vertical | Tray | 2.50mm | No | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 35s | No | -40° to +105°C | Through Hole - Compliant Pin |
465623133 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 40 Signal Circuits, Press Fit Tail | No | 40 | 40 | Black | 200 | 94V-0 | No | Side, Yes | None | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 8.348/g | 5 | Vertical | Tray | 2.50mm | No | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 40s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629201 | EXTreme Ten60Power Vertical Receptacle without Guides, 1 DC Power Circuit, Press Fit Tail | 1 | 1 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 2.825/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 1p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
465629202 | EXTreme Ten60Power Vertical Receptacle without Guides, 2 DC Power Circuit, Press Fit Tail | 2 | 2 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 4.702/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
465629203 | EXTreme Ten60Power Vertical Receptacle without Guides, 3 DC Power Circuits, Press Fit Tail | No | 3 | 3 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 6.581/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629204 | EXTreme Ten60Power Vertical Receptacle without Guides, 4 DC Power Circuits, Press Fit Tail | No | 4 | 4 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 8.459/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629205 | EXTreme Ten60Power Vertical Receptacle without Guides, 5 DC Power Circuits, Press Fit Tail | No | 5 | 5 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 10.337/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629206 | EXTreme Ten60Power Vertical Receptacle without Guides, 6 DC Power Circuits, Press Fit Tail | No | 6 | 6 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 12.215/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629207 | EXTreme Ten60Power Vertical Receptacle without Guides, 7 DC Power Circuits, Press Fit Tail | No | 7 | 7 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 14.094/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 7p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629208 | EXTreme Ten60Power Vertical Receptacle without Guides, 8 DC Power Circuits, Press Fit Tail | No | 8 | 8 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 15.972/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 8p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629209 | EXTreme Ten60Power Vertical Receptacle without Guides, 9 DC Power Circuits, Press Fit Tail | No | 9 | 9 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 17.850/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 9p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629210 | EXTreme Ten60Power Vertical Receptacle without Guides, 10 DC Power Circuits, Press Fit Tail | No | 10 | 10 | Black | 200 | 94V-0 | No | No | None | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 19.729/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629301 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 1 DC Power Circuit, Press Fit Tail | No | 1 | 1 | Black | 200 | 94V-0 | No | Side, Yes | None | None | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 5.117/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 1p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629302 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 2 DC Power Circuit, Press Fit Tail | No | 2 | 2 | Black | 200 | 94V-0 | No | Side, Yes | None | None | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 6.994/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629303 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 3 DC Power Circuits, Press Fit Tail | No | 3 | 3 | Black | 200 | 94V-0 | No | Side, Yes | None | None | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 8.873/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629304 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 4 DC Power Circuits, Press Fit Tail | No | 4 | 4 | Black | 200 | 94V-0 | No | Side, Yes | None | None | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 10.751/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629305 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 5 DC Power Circuits, Press Fit Tail | No | 5 | 5 | Black | 200 | 94V-0 | No | Side, Yes | None | None | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 12.629/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629306 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 6 DC Power Circuits, Press Fit Tail | No | 6 | 6 | Black | 200 | 94V-0 | No | Side, Yes | None | None | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 14.507/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629307 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 7 DC Power Circuits, Press Fit Tail | No | 7 | 7 | Black | 200 | 94V-0 | No | Side, Yes | None | None | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 16.386/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 7p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
465629308 | EXTreme Ten60Power Vertical Receptacle with Side Guides, 8 DC Power Circuits, Press Fit Tail | No | 8 | 8 | Black | 200 | 94V-0 | No | Side, Yes | None | None | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 18.264/g | 1 | Vertical | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 8p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |