Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15243048 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 1.27µm Gold (Au), UL 94V-2, 4 Circuits | 4 | 4 | Natural | 30 | 94V-0 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 1.217/g | 2 | Vertical | Tray | 3.50mm | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 1.270µm | 2.540µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
15247040 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-2, 4 Circuits | 4 | 4 | Natural | 30 | 94V-0 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 0.869/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247041 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-0, 4 Circuits | 4 | 4 | Natural (White) | 30 | 94V-2 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 0.881/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247042 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.80µm Gold (Au), UL 94V-2, 4 Circuits | 4 | 4 | Natural | 30 | 94V-0 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 0.885/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247043 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.80µm Gold (Au), UL 94V-0, 4 Circuits | 4 | 4 | Natural (White) | 30 | 94V-2 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 0.897/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247060 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-2, 6 Circuits | No | 6 | 6 | Natural | 30 | 94V-2 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 1.296/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |||
15247061 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-0, 6 Circuits | 6 | 6 | Natural (White) | 30 | 94V-2 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 1.275/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247062 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.80µm Gold (Au), UL 94V-2, 6 Circuits | No | 6 | 6 | Natural | 30 | 94V-0 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 1.285/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |||
15247063 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.80µm Gold (Au), UL 94V-0, 6 Circuits | 6 | 6 | Natural (White) | 30 | 94V-2 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 1.299/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247064 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-2, 6 Circuits | 6 | 6 | 30 | 94V-2 | No | Yes | None | None | Tin | Tin | 1.261/g | 2 | Vertical | Tray | 3.50mm | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | No | -40° to +105°C | Through Hole | ||||
15247100 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-2, 10 Circuits | No | 10 | 10 | Natural | 30 | 94V-0 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 2.057/g | 2 | Vertical | Tray | Yes | Yes | 1.20mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |||
15247101 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-0, 10 Circuits | 10 | 10 | Natural (White) | 30 | 94V-0 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 2.079/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247102 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.80µm Gold (Au), UL 94V-2, 10 Circuits | No | 10 | 10 | Natural | 30 | 94V-0 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 2.097/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |||
15247103 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.80µm Gold (Au), UL 94V-0, 10 Circuits | 10 | 10 | Natural (White) | 30 | 94V-2 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 2.119/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247104 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-2, 10 Circuits | 10 | 10 | Natural | 30 | 94V-0 | No | Yes | None | None | Phosphor Bronze | Tin | Tin | Nylon | 2.057/g | 2 | Vertical | Tray | 3.50mm | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
15247107 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.762µm Gold (Au), UL 94V-0, 10 Circuits | 10 | 10 | Natural | 30 | 94V-2 | No | Yes | None | None | Phosphor Bronze | Gold | Tin | Nylon | 2.079/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 0.762µm | 0.762µm | Yes | Yes | -40° to +105°C | Through Hole | |||
15247140 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-2, 14 Circuits | 14 | 14 | Natural | 30 | 94V-2 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 2.876/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247141 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-0, 14 Circuits | No | 14 | 14 | Natural (White) | 30 | 94V-0 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 2.876/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |||
15247143 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.80µm Gold (Au), UL 94V-0, 14 Circuits | No | 14 | 14 | Natural (White) | 30 | 94V-0 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 2.932/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |||
15247160 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-2, 16 Circuits | 16 | 16 | Natural | 30 | 94V-2 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 3.248/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247161 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-0, 16 Circuits | 16 | 16 | Natural (White) | 30 | 94V-0 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 3.284/g | 2 | Vertical | Tray | Yes | Yes | 1.00mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247180 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-2, 18 Circuits | 18 | 18 | Natural | 30 | 94V-0 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 3.665/g | 2 | Vertical | Tray | Yes | Yes | 1.20mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | ||||
15247181 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 2.54µm Tin (Sn), UL 94V-0, 18 Circuits | No | 18 | 18 | Natural (White) | 30 | 94V-2 | No | Yes | None | None | Brass | Tin | Tin | Nylon | 3.681/g | 2 | Vertical | Tray | Yes | Yes | 1.20mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |||
15247182 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.80µm Gold (Au), UL 94V-2, 18 Circuits | No | 18 | 18 | Natural | 30 | 94V-0 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 3.737/g | 2 | Vertical | Tray | Yes | Yes | 1.20mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |||
15247183 | Mini-Fit BMI Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-In Plastic Pegs, 0.80µm Gold (Au), UL 94V-0, 18 Circuits | No | 18 | 18 | Natural (White) | 30 | 94V-2 | No | Yes | None | None | Brass | Gold | Tin | Nylon | 3.753/g | 2 | Vertical | Tray | Yes | Yes | 1.20mm | 4.20mm | 4.20mm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole |