Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2045230401 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 4 Circuits, Low-Halogen, Black | 4 | Black | 94V-0 | Receptacle | No | None | Yes | PBT | 0.168/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045230601 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 6 Circuits, Low-Halogen, Black | 6 | Black | 94V-0 | Receptacle | No | None | Yes | PBT | 0.200/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045230801 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 8 Circuits, Black | 8 | Black | 94V-0 | Receptacle | No | None | Yes | PBT | 0.211/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045231001 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 10 Circuits, Black | 10 | Black | 94V-0 | Receptacle | No | None | Yes | PBT | 0.241/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045231201 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 12 Circuits, Black | 12 | Black | 94V-0 | Receptacle | No | None | Yes | PBT | 0.272/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045231401 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 14 Circuits, Black | 14 | Black | 94V-0 | Receptacle | No | None | Yes | PBT | 0.302/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045231600 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 16 Circuits, Natural (White) | No | 16 | Natural (White) | Receptacle | No | None | Yes | PBT | 328.560/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045231601 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 16 Circuits, Black | No | 16 | Black | Receptacle | No | None | Yes | PBT | 328.560/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045231800 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 18 Circuits, Natural (White) | No | 18 | Natural (White) | Receptacle | No | None | Yes | PBT | 359.760/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045231801 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 18 Circuits, Black | No | 18 | Black | Receptacle | No | None | Yes | PBT | 359.760/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232000 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 20 Circuits, Natural (White) | No | 20 | Natural (White) | Receptacle | No | None | Yes | PBT | 391.910/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232001 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 20 Circuits, Black | No | 20 | Black | Receptacle | No | None | Yes | PBT | 391.910/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232200 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 22 Circuits, Natural (White) | No | 22 | Natural (White) | Receptacle | No | None | Yes | PBT | 421.690/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232201 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 22 Circuits, Black | No | 22 | Black | Receptacle | No | None | Yes | PBT | 421.690/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232400 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 24 Circuits, Natural (White) | No | 24 | Natural (White) | Receptacle | No | None | Yes | PBT | 451.470/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232401 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 24 Circuits, Black | No | 24 | Black | Receptacle | No | None | Yes | PBT | 451.470/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232600 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 26 Circuits, Natural (White) | No | 26 | Natural (White) | Receptacle | No | None | Yes | PBT | 483.195/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232601 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 26 Circuits, Black | No | 26 | Black | Receptacle | No | None | Yes | PBT | 483.195/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232800 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 28 Circuits, Natural (White) | No | 28 | Natural (White) | Receptacle | No | None | Yes | PBT | 513.051/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045232801 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 28 Circuits, Black | No | 28 | Black | Receptacle | No | None | Yes | PBT | 513.051/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045233000 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 30 Circuits, Natural (White) | No | 30 | Natural (White) | Receptacle | No | None | Yes | PBT | 542.908/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045233001 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 30 Circuits, Black | No | 30 | Black | Receptacle | No | None | Yes | PBT | 542.908/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045233200 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 32 Circuits, Natural (White) | No | 32 | Natural (White) | Receptacle | No | None | Yes | PBT | 572.765/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045233201 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 32 Circuits, Black | No | 32 | Black | Receptacle | No | None | Yes | PBT | 572.765/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
2045233400 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Low-Halogen, Dual Row, Positive Lock, 34 Circuits, Natural (White) | No | 34 | Natural (White) | Receptacle | No | None | Yes | PBT | 601.976/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |