Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1727080002 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 2 Circuits | 2 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 1.060/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080004 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 4 Circuits | 4 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 1.270/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080006 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 6 Circuits | 6 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 1.690/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080008 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 8 Circuits | 8 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 2.130/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080010 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 10 Circuits | 10 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 2.560/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080012 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 12 Circuits | 12 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 2.100/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080014 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 14 Circuits | 14 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 2.576/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080016 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 16 Circuits | 16 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 2.895/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080018 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 18 Circuits | 18 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 3.216/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080020 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 20 Circuits | 20 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 3.538/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080022 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 22 Circuits | 22 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 3.861/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080024 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 24 Circuits | 24 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 4.182/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080102 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 2 Circuits | 2 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 0.810/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080104 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 4 Circuits | 4 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 0.970/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080106 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 6 Circuits | 6 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.290/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080108 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 8 Circuits | 8 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.630/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080110 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 10 Circuits | 10 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.960/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080112 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 12 Circuits | 12 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 2.290/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080114 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 14 Circuit | 14 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 2.798/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080116 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 16 Circuit | 16 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 3.145/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080118 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 18 Circuit | 18 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 3.494/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080120 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 20 Circuit | 20 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 3.843/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080122 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 22 Circuit | 22 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 4.193/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727080124 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 24 Circuit | 24 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 4.543/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
1727081002 | Mini-Fit Sigma Receptacle Housing, 4.20mm Pitch, Dual Row, Glow-Wire Capable, 2 Circuits | 2 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.000/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C |