|
1300680015
|
BradPower D-Size (1 3/8\–M35) AC Male to Micro-Change Female Pass Thru, 3-Pole |
No
|
|
|
|
Single |
|
|
|
|
|
|
PVC |
Black Epoxy Coated Zinc |
|
3 |
|
|
-20° to +90°C |
|
1300680017
|
BradPower D-Size (1 3/8\–M35) D-Coded Male to Micro-Change Female Pass Thru, 3-Poles |
No
|
|
|
|
D-Coded |
|
|
|
|
|
|
PVC |
Black Epoxy Coated Zinc |
|
3 |
|
|
-20° to +90°C |
|
1300680019
|
BradPower D-Size (1 3/8\–M35) Quick-Change Male to Micro-Change Female Pass Thru, 4-Pole |
No
|
|
|
|
Single |
|
|
|
|
|
|
PVC |
Anodized Aluminum, Black Epoxy Coated Zinc |
455.000/g |
4 |
|
|
-20° to +105°C |
|
1300680022
|
BradPower D-Size (1 3/8\–M35) D-Coded Male to Micro-Change Female Pass Thru, 4-Poles |
No
|
|
|
|
D-Coded |
|
|
|
|
|
|
PVC |
Black Epoxy Coated Zinc |
|
4 |
|
|
-20° to +90°C |
|
1300680034
|
BradPower D-Size (1 3/8\–M35) 3-Pole Reducing Tee, with 3-Pole BradPower A-Size (7/8\–M22) Drop, Gray |
No
|
|
BradPowerA-Size (7/8"–M22) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
658.000/g |
3 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680045
|
BradPower D-Size (1 3/8\–M35) 3-Pole Trunk Tee, with 3-Pole BradPower D-Size (1 3/8\–M35) Drop, Gray |
No
|
|
BradPower D-Size (1 3/8"–M35) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
|
3 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680051
|
BradPower D-Size (1 3/8\–M35) 3-Pole Reducing Tee, with 3-Pole BradPower A-Size (7/8\–M22) Drop, Alternate Key Drop, Black |
No
|
|
BradPowerA-Size (7/8"–M22) |
Female |
Alternate |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
588.000/g |
3 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680055
|
BradPower D-Size (1 3/8\–M35) 3-Pole Trunk Tee, with 3-Pole BradPower D-Size (1 3/8\–M35) Drop, Alternate Key Drop, Black |
No
|
|
BradPower D-Size (1 3/8"–M35) |
Female |
Alternate |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
|
3 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680069
|
BradPower D-Size (1 3/8\–M35) 4-Pole Reducing Tee, with 4-Pole BradPower A-Size (7/8\–M22) Drop, Gray |
Check Availability
|
|
BradPowerA-Size (7/8"–M22) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
444.000/g |
4 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680072
|
BradPower D-Size (1 3/8\–M35) 4-Pole Reducing Tee, with 4-Pole BradPower A-Size (7/8\–M22) Drop Cable, Length 1.0m Cable, 16 AWG |
No
|
Gray |
BradPowerA-Size (7/8"–M22) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
PVC |
PVC |
Anodized Aluminum |
468.106/g |
4 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680075
|
BradPower D-Size (1 3/8\–M35) 4-Pole Reducing Tee, with 4-Pole BradPower A-Size (7/8\–M22) Drop Cable, Length 1.0m Cable, 14 AWG |
No
|
Gray |
BradPowerA-Size (7/8"–M22) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
PVC |
PVC |
Anodized Aluminum |
475.900/g |
4 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680079
|
BradPower D-Size (1 3/8\–M35) 4-Pole Trunk Tee, with 4-Pole BradPower D-Size (1 3/8\–M35) Drop, Gray |
No
|
|
BradPower D-Size (1 3/8"–M35) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
303.907/g |
4 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680082
|
BradPower D-Size (1 3/8\–M35) 4-Pole Reducing Tee, with 4-Pole BradPower A-Size (7/8\–M22) Drop, Alternate Key Drop, Black |
No
|
|
BradPowerA-Size (7/8"–M22) |
Female |
Alternate |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
237.720/g |
4 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680086
|
BradPower D-Size (1 3/8\–M35) 4-Pole Trunk Tee, with 4-Pole BradPower D-Size (1 3/8\–M35) Drop, Alternate Key Drop, Black |
No
|
|
BradPower D-Size (1 3/8"–M35) |
Female |
Alternate |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
0.304/kg |
4 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680094
|
BradPower D-Size (1 3/8\–M35) 4-Pole Reducing Tee, with 4-Pole BradPower A-Size (7/8\–M22) Alternate Key Drop, Black |
No
|
|
BradPowerA-Size (7/8"–M22) |
Female |
Alternate |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
955.000/g |
4 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680099
|
BradPower D-Size (1 3/8\–M35) 4-Pole Trunk Tee, with 4-Pole BradPower D-Size (1 3/8\–M35) Drop, Black |
Check Availability
|
|
BradPower D-Size (1 3/8"–M35) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
458.000/g |
4 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680104
|
BradPower D-Size (1 3/8\–M35) 3-Pole Trunk Tee, with 3-Pole BradPower D-Size (1 3/8\–M35) Drop, Red |
No
|
|
BradPower D-Size (1 3/8"–M35) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
286.670/g |
3 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680105
|
BradPower D-Size (1 3/8\–M35) 3-Pole Reducing Tee, with 3-Pole BradPower A-Size (7/8\–M22) Drop, Red |
Check Availability
|
|
BradPowerA-Size (7/8"–M22) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
252.650/g |
3 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680106
|
BradPower D-Size (1 3/8\–M35) 4-Pole Reducing Tee, with 4-Pole BradPower A-Size (7/8\–M22) Drop, Black |
No
|
|
BradPowerA-Size (7/8"–M22) |
Female |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
N/A |
PVC |
Anodized Aluminum |
666.000/g |
4 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680107
|
BradPower D-Size (1 3/8\–M35) 3-Pole Drop Tee, with 3-Pole BradPower A-Size (7/8\–M22) Drop, 1.0m Length |
No
|
Black |
BradPowerA-Size (7/8"–M22) |
N/A |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
TPE |
PVC |
Anodized Aluminum, Black Epoxy Coated Zinc |
114.000/g |
3 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680108
|
BradPower D-Size (1 3/8\–M35) 3-Pole Drop Tee, with 3-Pole BradPower A-Size (7/8\–M22) Drop, 2.0m Length |
No
|
Black |
BradPowerA-Size (7/8"–M22) |
N/A |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
TPE |
PVC |
Anodized Aluminum, Black Epoxy Coated Zinc |
241.000/g |
3 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680109
|
BradPower D-Size (1 3/8\–M35) 3-Pole Drop Tee, with 3-Pole BradPower A-Size (7/8\–M22) Drop, 4.0m Length |
No
|
Black |
BradPowerA-Size (7/8"–M22) |
N/A |
Single |
None |
BradPower D-Size (1 3/8"–M35) |
Female |
N/A |
N/A |
TPE |
PVC |
Anodized Aluminum, Black Epoxy Coated Zinc |
444.000/g |
3 |
BradPower D-Size (1 3/8"–M35) |
Male |
-20° to +90°C |
|
1300680110
|
BradPower D-Size (1 3/8\–M35) Quick-Change Male to Micro-Change Female Pass Thru, 3-Pole |
No
|
|
|
|
Single |
|
|
|
|
|
|
PVC |
Anodized Aluminum, Black Epoxy Coated Zinc |
548.000/g |
3 |
|
|
-20° to +105°C |