BradPower D-Size
- Part Number
- 1300680034
- Category
- Industrial Tees and Splitters
BradPower D-Size (1 3/8"–M35) 3-Pole Reducing Tee, with 3-Pole BradPower A-Size (7/8"–M22) Drop, Gray
Physical Specifications
- dropConnector
- BradPowerA-Size (7/8"–M22)
- dropGender
- Female
- keyway
- Single
- ledIndicator
- None
- leftTrunkConnector
- BradPower D-Size (1 3/8"–M35)
- leftTrunkGender
- Female
- leg1Length
- N/A
- leg2Length
- N/A
- materialCableJacket
- N/A
- materialConnectorBody
- PVC
- materialCouplingNut
- Anodized Aluminum
- netWeight
- 658.000/g
- poles
- 3
- rightTrunkConnector
- BradPower D-Size (1 3/8"–M35)
- rightTrunkGender
- Male
- temperatureRangeOperating
- -20° to +90°C
Electrical Specifications
- currentMaximumPerContact
- 15.0A,30.0A
- voltageMaximum
- 600V AC/DC
Keywords: 130068-0034, 1300680034
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed