Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300480009 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 26 AWG, Teal PVC Cable, 3.0m (9.84') Length | No | 6.00mm (.236") | 3.0m (9.84') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | 0.180/kg | Straight to Straight | 4 | -20° to +75°C | Shielded PVC | 26 |
1300480010 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 26 AWG, PVC Cable, 20.0m (65.62') Length | No | 5.59mm (.220") | 20.0m (65.62') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 940.793/kg | Straight to Straight | 4 | -20° to +75°C | N/A | 26 |
1300480034 | Double-Ended RJ-45 Cordset, 4 Poles, Male (Straight) to Male (Straight), 24 AWG, Teal Unshielded PVC Cable, 10.0m (32.81') Length, 6.35mm (.250\) Diameter | No | 6.35mm (.250") | 10.0m (32.81') | Teal | RJ-45 (standard) | RJ-45 (standard) | Push and Latch | Male-Male | N/A | None | PVC | Polycarbonate | Phosphor Bronze | N/A | Gold | 20.025/g | Straight to Straight | 4 | -20° to +75°C | Unshielded PVC | 24 |
1300480038 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Pigtail, 24 AWG, PVC Cable, 4 Poles, D-Coded, 1.0m (3.28') Length | No | 5.59mm (.220") | 1.0m (3.28') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 59.652/g | Straight to Pigtail | 4 | -20° to +75°C | N/A | 24 |
1300480040 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Pigtail, 24 AWG, PVC Cable, 4 Poles, D-Coded, 5.0m (16.40') Length | No | 5.59mm (.220") | 5.0m (16.40') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 222.270/g | Straight to Pigtail | 4 | -20° to +75°C | N/A | 24 |
1300480046 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Pigtail, 22 AWG, PUR Cable, 1.0m (3.28') Length | 5.59mm (.220") | 1.0m (3.28') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 85.806/g | Straight to Pigtail | 4 | -20° to +75°C | N/A | 22 | |
1300480048 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Pigtail, 22 AWG, PUR Cable, 5.0m (16.40') Length | 5.59mm (.220") | 5.0m (16.40') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 4 | -20° to +75°C | N/A | 22 | ||
1300480054 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Pigtail, 26 AWG, PVC Cable, 1.0m (3.28') Length | No | 5.59mm (.220") | 1.0m (3.28') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 4 | -20° to +75°C | N/A | 26 | |
1300480056 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Pigtail, 26 AWG, PVC Cable, 5.0m (16.40') Length | No | 5.59mm (.220") | 5.0m (16.40') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | 253.545/kg | Straight to Pigtail | 4 | -20° to +75°C | N/A | 26 |
1300480057 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Pigtail, 26 AWG, PVC Cable, 10.0m (32.81') Length | No | 5.59mm (.220") | 10.0m (32.81') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 4 | -20° to +75°C | N/A | 26 | |
1300480059 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Pigtail, 26 AWG, PVC Cable, 30.0m (98.40') Length | No | 5.59mm (.220") | 30.0m (98.40') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 4 | -20° to +75°C | N/A | 26 | |
1300480062 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Pigtail, 24 AWG PVC Cable, 1.0m (3.28') Length | 5.59mm (.220") | 1.0m (3.28') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 4 | -20° to +75°C | N/A | 24 | ||
1300480064 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Pigtail, 24 AWG PVC Cable, 5.0m (16.40') Length | No | 5.59mm (.220") | 5.0m (16.40') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 4 | -20° to +75°C | N/A | 24 | |
1300480070 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Pigtail, 22 AWG PUR Cable, 1.0m (3.28') Length | No | 5.59mm (.220") | 1.0m (3.28') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold over Palladium Nickel | 84.034/kg | 90° to Pigtail | 4 | -20° to +75°C | N/A | 24 |
1300480072 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Pigtail, 22 AWG PUR Cable, 5.0m (16.40') Length | No | 5.59mm (.220") | 5.0m (16.40') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold over Palladium Nickel | 90° to Pigtail | 4 | -20° to +75°C | N/A | 24 | |
1300480078 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Pigtail, 26 AWG, PVC Cable, 1.0m (3.28') Length | No | 5.59mm (.220") | 1.0m (3.28') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 4 | -20° to +75°C | N/A | 26 | |
1300480080 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Pigtail, 26 AWG, PVC Cable, 5.0m (16.40') Length | 5.59mm (.220") | 5.0m (16.40') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 4 | -20° to +75°C | N/A | 26 | ||
1300480081 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Pigtail, 26 AWG, PVC Cable, 10.0m (32.81') Length | No | 5.59mm (.220") | 10.0m (32.81') | Teal | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 4 | -20° to +75°C | N/A | 26 | |
1300480084 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, Teal PVC Cable, 0.50m (1.64') Length | No | 6.35mm (.250") | 0.50m (1.64') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | 49.200/g | Straight to Straight | 4 | -25° to +75°C | Unshielded PVC | 24 |
1300480085 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, Teal PVC Cable, 5.0m (16.40') Length | 6.35mm (.250") | 5.0m (16.40') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Gold | 241.900/g | Straight to Straight | 4 | -25° to +75°C | Unshielded PVC | 24 | |
1300480088 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, PVC Cable, 1.0m (3.28') Length | No | 5.59mm (.220") | 1.0m (3.28') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Gold | Straight to Straight | 4 | -25° to +75°C | N/A | 24 | |
1300480090 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, PVC Cable, 5.0m (16.40') Length | No | 5.59mm (.220") | 5.0m (16.40') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Gold | 234.815/g | Straight to Straight | 4 | -25° to +75°C | N/A | 24 |
1300480095 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, Teal TPE Cable, 1.0m (3.28') Length | 6.10mm (.240") | 1.0m (3.28') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Gold | 325.000/g | Straight to Straight | 4 | -20° to +75°C | Unshielded TPE/AWM 2463 | 24 | |
1300480096 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, Teal TPE Cable, 2.0m (6.56') Length | 6.10mm (.240") | 2.0m (6.56') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Gold | 134.700/g | Straight to Straight | 4 | -20° to +75°C | Unshielded TPE/AWM 2463 | 24 | |
1300480097 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, Teal TPE Cable, 3.0m (9.84') Length | 6.10mm (.240") | 3.0m (9.84') | Teal | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Gold | 195.900/g | Straight to Straight | 4 | -20° to +75°C | Unshielded TPE/AWM 2463 | 24 |