|
1200390001
|
Micro-Change DeviceNet Male Terminator, 5 Pole with LEDs |
No
|
N/A |
|
|
|
|
|
Male |
Single |
|
|
PVC |
Copper Alloy |
Black Epoxy Coated Zinc |
Gold |
16.000/kg |
Straight |
5 |
0° to +60°C |
|
N/A |
|
1200390003
|
Micro-Change DeviceNet Female Terminator, 5 Pole with LEDs |
No
|
N/A |
|
|
|
|
|
Female |
Single |
|
|
PVC |
Copper Alloy |
Black Epoxy Coated Zinc |
Gold |
14.000/kg |
Straight |
5 |
0° to +60°C |
|
N/A |
|
1200390122
|
M12 Signal, B-Coded, Single-Ended Cordset, 5 Poles, Female (Straight) to Pigtail, 24 AWG, PROFIBUS PUR Cable, Yellow Overmold, 20.0m (65.62') Length |
No
|
8.00mm (.315") |
20.0m (65.62') |
Violet |
M12 Signal |
Pigtail |
Threaded |
Female-Pigtail |
B-Coded |
No |
PUR |
PUR |
Copper Alloy |
Nickel-plated Brass |
Gold |
|
Straight to Pigtail |
5 |
-20° to +80°C |
Twisted Pair |
24 |
|
1200390132
|
M12 Signal, B-Coded, Single-Ended Cordset, 5 Poles, Female (90°) to Pigtail, 24 AWG, PROFIBUS PUR Cable, Yellow Overmold, 1.0m (3.28') Length |
No
|
8.00mm (.315") |
1.0m (3.28') |
Violet |
M12 Signal |
Pigtail |
Threaded |
Female-Pigtail |
B-Coded |
No |
PUR |
PUR |
Copper Alloy |
Nickel-plated Brass |
Gold |
94.300/g |
90° to Pigtail |
5 |
-20° to +80°C |
Twisted Pair |
24 |
|
1200390136
|
M12 Signal, B-Coded, Single-Ended Cordset, 5 Poles, Female (90°) to Pigtail, 24 AWG, PROFIBUS PUR Cable, Yellow Overmold, 10.0m (32.8') Length |
No
|
8.00mm (.315") |
10.0m (32.81') |
Violet |
M12 Signal |
Pigtail |
Threaded |
Female-Pigtail |
B-Coded |
No |
PUR |
PUR |
Copper Alloy |
Nickel-plated Brass |
Gold |
|
90° to Pigtail |
5 |
-20° to +80°C |
Twisted Pair |
24 |
|
1200390158
|
M12 Signal, B-Coded, Single-Ended Cordset, 5 Poles, Male (90°) to Pigtail, 24 AWG, PROFIBUS PUR Cable, Yellow Overmold, 1.0m (3.28') Length |
No
|
8.00mm (.315") |
1.0m (3.28') |
Violet |
M12 Signal |
Pigtail |
Threaded |
Male-Pigtail |
B-Coded |
No |
PUR |
PUR |
Copper Alloy |
Nickel-plated Brass |
Gold |
92.400/g |
90° to Pigtail |
5 |
-20° to +80°C |
Twisted Pair |
24 |