|
1000671034
|
Temp-Flex Solid-Core Flexible Microwave Cable, FEP Jacket, 1.04mm Outer Jacket Diameter, 32 AWG, 034 Style |
No
|
4.00mm |
30.48m min - 1067.00m max |
1 |
Blue |
PFA Fluoropolymer |
FEP |
1.030/g |
1.04mm |
Reel |
-65° to +165°C |
Solid-Core Microwave Coaxial |
32 |
0.30 |
|
1000671086
|
Temp-Flex Solid-Core Flexible Microwave Cable, FEP Jacket, 2.57mm Outer Jacket Diameter, 24 AWG, 086 Style |
No
|
7.60mm |
30.48m min - 762.20m max |
1 |
Blue |
PFA Fluoropolymer |
FEP |
5.798/g |
2.57mm |
Reel |
-65° to +165°C |
Solid-Core Microwave Coaxial |
24 |
0.20 |
|
1000671141
|
Temp-Flex Solid-Core Flexible Microwave Cable, FEP Jacket, 4.01mm Outer Jacket Diameter, 19 AWG, 141 Style |
No
|
12.70mm |
30.48m min - 304.88m max |
1 |
Blue |
PFA Fluoropolymer |
FEP |
13.077/g |
4.01mm |
Reel |
-65° to +165°C |
Solid-Core Microwave Coaxial |
19 |
0.65 |