Skip to main content
Image

Micro Extrusion Primary Wires

Meeting tight tolerance requirements for invasive and implantable medical applications, Temp-Flex Micro Extrusion Primary Wires deliver high reliability down to 52 AWG in a wide range of biocompatible conductor materials.

Product Highlights


Outer Diameter (OD):Insulation:Wire AWG:
Tight Wall Tolerance: Down to 5% wire ODPin-Hole-Free Insulation
(FEP, PFA, ETFE)
36 - 52

Features and Benefits


Extrusion process used to apply insulation around the wire:
Ensures accurate concentricity (uniform wall thickness around the wire) in implantable lead environments

Wide selection of materials available: conductors (SPC, MP35N, precious metals, stainless steel); biocompatible insulation (FEP, PFA and ETFE); variety of wire gauges (36 to 52 AWG):
Supports a high degree of customization

Chemically inert insulation:
Impervious and inert to surgical fluids. Ensures biocompatibility use in a human body

Pin-hole-free wire without defect or holes:
Offers superior reliability over similar products with emulsion and dispersion coatings which are susceptible to cracking

Conductor wall thicknesses down to 0.0076mm:
Meets tight tolerance requirements for invasive and implantable medical applications

Overview


Temp-Flex Micro Extrusion Primary Wires enable customers to develop surgically implantable leads that can be densely packaged for a variety of medical applications. The wire insulation is applied by a precise extrusion process that results in superior dielectric integrity compared to other technologies.

This process simultaneously encapsulates the wire, providing a consistent and uniform coating. In addition, the process provides a pin-hole-free insulation, resulting in limited risk of conductor exposure and provides a more reliable insulation versus dispersion or enamel coatings.

Applications


Cardiac rhythm management
Catheters
Cochlear implants
Deep brain stimulation
Defibrillators
Endoscopic applications
Invasive probes
Neurological therapies
Pacemakers
Pain management
Spinal cord stimulation

This is not a definitive list of applications for this product. It represents some of the more common uses.

This is not a definitive list of applications for this product. It represents some of the more common uses.