Skip to main content
Image

Electrical Products - Woodhead

Molex offers a complete line of reliable electrical solutions designed to support optimal worker safety and performance for today's harsh duty environments. Our industry-leading solutions range from portable lighting to power distribution supporting the needs of industries such as commercial construction, utility, petrochemical, and food and beverage.

Cord and Cable Reels

Electrical power is often needed for applications that are temporary in nature or for equipment that is moving. Using electric reels helps keep the electrical cable safely out of the way, protecting workers from trip hazards and extending the life of the cable by eliminating damage during use. Our cable reels and hand-wind reels are designed for top performance, long service life and easy maintenance. Ideal for hoists, electric tools and for moving equipment.

Cord and Cable Grips

Indoor and outdoor Strain Relief, Pulling and Support Grips are designed to protect cables as a safety mechanism to help prevent wear and extend the cable service life. Our strain relief, support and pulling grips have dependable break strengths established through our in-house testing laboratory.

Portable Lighting

Proper lighting is required to perform every task safely. Molex's Woodhead line of industrial lighting provides a variety of high-quality, reliable task lighting products, wide area lighting products and string lights ranging from basic commercial duty to wet location to hazardous location ratings across the line.

Power Distribution

Indoors and out, underfoot and overhead, portable power products from Woodhead are safe and dependable sources for temporary power distribution in virtually any environment. The industrial-grade portable outlet boxes are NEC and OSHA compliant. Durable and highly impact resistant, lightweight and easy to transport, industrial grade boxes are the ideal combination of strength and functionality. Each non-conductive enclosure is formed of sturdy NEoTEX® rubber which resists oil, shock and chemicals.

Wiring Devices

Durable, dependable wiring devices designed for tough, abusive industrial commercial jobs requiring NEMA type 4, 4X, 6, 6P, IP65, IP66, or IP67 standards.

Push Buttons

Woodhead Push-button pendant products are ergonomically designed hand-held control boxes, available in a wide range of industrial-grade pendants and enclosures that feature compact Watertite nylon or durable NEōTEX rubber construction

Testers

Testers perform basic-verification and multi-function wire testing with compact, simple-to-use devices that are a must for any toolbox.

Slip Rings

Woodhead Slip Rings are designed for harsh environments to deliver electric current from a stationary position to a rotating component