For most demanding applications, such as aerospace, satellite, defense and naval systems, design engineers require connectors that perform at the highest level. AirBorn microSI High-Speed Micro-D Connectors are designed to support 100 Ohms differential serial buses at 1X, 4X, and 8X speeds, achieving data rates up to 10Gbps while maintaining signal fidelity. These connectors feature a MIL-DTL-83513 qualified four-point contact system and rugged metal housing with EMI shielding, delivering superior performance in harsh environments.