Skip to main content

BradPower D-Size

Part Number
1300660114
Category
Industrial Connectors

BradPower D-Size (1 3/8”–M35) Receptacle, 3 Poles, Female, 1/2" - 14 NPT, 10 AWG, 3.0m (9.84') Length

Physical Specifications

couplingType
Internal Thread
gender
Female
keyway
Single
length
3.0m
materialComponent
Clear Annodized Aluminum
mountingThreadSize
1/2" - 14 NPT
netWeight
366.000/g
orientation
Straight
panelMount
Front
poles
3
temperatureRangeOperating
-20° to +90°C
wireCableType
UL 1015
wireSizeAwg
10

Electrical Specifications

currentMaximumPerContact
32.0A
voltageMaximum
600V AC/DC

Keywords: 130066-0114, 1300660114

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Relevant
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Duty-To-Declare per California Proposition 65
propRiskDisplayName
PropRisk
propRiskStatus
Cancer,Developmental toxicity,Reproductive toxicity
propSubDisplayName
PropSub
propSubStatus
Lead compounds
reachDisplayName
REACH SVHC
reachStatus
Contains Lead per D(2024)4144-DC (27 June 2024)
roHsDisplayName
EU RoHS
roHsStatus
Compliant with Exemption 6(c) per EU 2015/863
certMarkDocuments
{displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE}
BradPower D-Size - 1300660114 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life